1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ken Measure (Calipers for measuring bending point)

PROTRACTORS RADIUS GAUGES

Ken Measure (Calipers for measuring bending point)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A measuring tool which can be used in the same way as calipers, capable of measuring dimensions from virtual intersections of both acute angles and obtuse angles.
· In sites where precision sheet metal machining could not be done before, measurement of the angular curve and the extended dimensions can be determined.
· Enables measurement from the virtual intersection at machining sites.

Features

●With the same usability as a caliper, it is a measuring tool that can measure the dimension from the virtual intersection point with both acute angle and obtuse angle. 
●Measurement of angular bending and determining the expanded dimension are possible at

Specification

●Measurement Range(mm):0 to 250
●Measurement Range(°):0 to 180
●Size(mm):416 x 90 x 15
●SPQ(piece):1

Materials

●Stainless Steel(SUS420J2)

Accessories

●Rotary jaw for acute angle (0 to 90°)
●Rotary jaw for obtuse angles (90 to 180°)
Part Number
KM-250-S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,999.00

PROTRACTORS RADIUS GAUGES 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Other Measuring Range 0 to 180° Pole Type Without Pole
Size(mm) 416X90X15 Trusco Code 171-8975 Mass(g) 400
Measuring Range(mm) 0–250 Accessory Rotating jaw for acute angle (0 to 90 °), Rotating jaw for obtuse angle (90 to 180 °) Depth Bar NA
Material (Main Body) Stainless Steel (SUS420J2)

Please check the type/dimensions/specifications of the part KM-250-S in the Ken Measure (Calipers for measuring bending point) series.