1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Large Tape Measure Symron-R (Glass Fibers)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,645.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Easy-to-use glass fiber wound measure.
[Applications]
· Glass fiber measuring tape for general measurement, road/railroad work, and electrical work.

Part Number
YSR-30
YSR-50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTape length
(m)
Trusco Code Mass
(g)

฿ 1,645.00

TJD MEASURING TAPES 1 Piece(s) 1 Day(s) 30377-3248560

฿ 2,415.00

TJD MEASURING TAPES 1 Piece(s) 1 Day(s) 50377-3256785

Loading...

  1. 1

Basic Information

Material Glass Fiber Tape Width(mm) 13 Product Type Large Tape Measure
Standard tension(N) 20 455 mm pitch display NA JIS Standard JIS1 Grade
Tape Thickness(mm) 0.55