1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Tape Measure Symron-S (Glass Fibers)

TJD MEASURING TAPES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,080.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A handy fiberglass tape measure with excellent durability and chemical resistance

· Product Model: Simlon-S Small Tape Measure
· Tape Width (mm): 13
· Standard Tension (n): 2
· JIS Specification: JIS Class 1 approved

Part Number
YNS-20BL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,080.41

TJD MEASURING TAPES 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Tape length(m) 20 Material Glass Fiber Tape Width(mm) 13
Product Type Small tape measure Standard tension(N) 20 455 mm pitch display NA
JIS Standard JIS1 Grade Tape Thickness(mm) 0.55 Trusco Code 377-3205
Mass(g) 335

Please check the type/dimensions/specifications of the part YNS-20BL in the Small Tape Measure Symron-S (Glass Fibers) series.