(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Diameter (mm): 30
· Shape: Cup Grindstone/Cup Rubber Grindstone
· No-load rotation speed: 23,000
Part Number |
---|
64835 |
64836 |
64837 |
64838 |
64852 |
64853 |
64854 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Particle Size (#) | Quantity/Pack (Piece) | Shape | Trusco Code | Mass |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,396.00 | NNI AIR STRAIGHT GRINDERS | 1 Pack(s) | 12 Pieces Per Package | 10 Day(s) | 36 | 12 | Cup Grindstone (Standard) | 293-2717 | 15 g/pack | ||
฿ 1,396.00 | NNI AIR STRAIGHT GRINDERS | 1 Pack(s) | 12 Pieces Per Package | 10 Day(s) | 46 | 12 | Cup Grindstone (Hard) | 293-2725 | 15 g/pack | ||
฿ 1,431.00 | AIRSTRAIGHTGRINDERS | 1 Pack(s) | 12 Pieces Per Package | 10 Day(s) | 80 | 12 | Cup Grindstone (Standard) | 293-2733 | 15 g/pack | ||
฿ 1,932.16 | NNI AIR STRAIGHT GRINDERS | 1 Pack(s) | 12 Pieces Per Package | 5 Day(s) | 80 | 12 | Cup Grindstone (Hard) | 293-2741 | 15 g/pack | ||
฿ 1,933.35 | AIR STRAIGHT GRINDERS | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 80 | 10 | Cup Rubber Grindstone | 293-2750 | 12 g/pack | ||
฿ 1,933.35 | AIR STRAIGHT GRINDERS | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 120 | 10 | Cup Rubber Grindstone | 293-2768 | 12 g/pack | ||
฿ 1,137.00 | NNI AIR STRAIGHT GRINDERS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | 180 | 10 | Cup Rubber Grindstone | 293-2776 | 12 g/pack |
Loading...
Main Body, Related Products | Related Product | Details Type | Tip Tool for Impulse | Diameter(mm) | 30 |
---|---|---|---|---|---|
Number of load-free rotations(min-1) | 23000 |
How can we improve?
How can we improve?