1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Desk Punch (Part Number)

KAM HYDRAULIC PUNCHERS

Desk Punch
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 137,052.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It does not produce noise or scatter chips, enabling clean work. It does not require a power supply and can be used anywhere.
· A wide range of replacement blade sizes, a wide range of applications, versatile capacity, and also easy replacement blade attachment.
· 2-speed pump fast feed mechanism increases work efficiency.
· Work can be performed in a comfortable position since the handle rotates horizontally.
[Applications]
· Used for drilling holes for switches, connectors, meters and the like mounted to panels such as control panels, operation panels, racks, etc. Supports various machining such as pressing, press fitting, caulking, and engraving.

Part Number
GS-4 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 137,052.00

฿ 111,066.94

KAM HYDRAULIC PUNCHERS 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Product Type Manual hydraulic puncher Maximum Drilling Capacity (Stainless Steel)(mm) t2.0×φ40 Maximum Drilling Capacity (Iron)(mm) t3.2×φ40
Double Insulation Y/N NA Depth 200mm Frame Depth Shaft Center - 200 mm
Output load(kN) 49 Trusco Code 457-8881 Specifications Manual hydraulic type
Accessory wrench Open Height When Mold is Attached 26 mm Mass(kg) 35

Please check the type/dimensions/specifications of the part GS-4 in the Desk Punch series.