1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Manual Hydraulic Puncher Powerman Junior Piston Shaft (HP-1)

HYDRAULIC PUNCHERS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Manual Hydraulic Puncher Powerman Junior Piston Shaft
  • Manual Hydraulic Puncher Powerman Junior Piston Shaft
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Pump and cylinder are integrated.
· Used for iron, aluminum and stainless steel.
· Board thickness varies depending on the size of the punch set.
[Applications]
· For drilling various holes such as holes for mounting a switch or connector to control panels, operation panels, racks or the like and holes for passing electric wires and cables through the wall.

Features

●Pump and cylinder are integrated.
●Used for iron, aluminum, stainless steel.

Warning

●The capacity varies depending on the size of the punching set.
Part Number
HP-1 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct Type Hole Diameter
(mm)
Trusco Code Type Accessory Mass
(g)

฿ 31,450.00

฿ 28,934.00

HYDRAULIC PUNCHERS 1 Piece(s) 12 Day(s) Manual hydraulic puncher10~80124-8391-Replacement Blades (11, 15, 20, 25, 30), Shafts (M6, M10), Resin Case2300

Loading...

  1. 1

Basic Information

Double Insulation Y/N NA

Please check the type/dimensions/specifications of the part HP-1 in the Manual Hydraulic Puncher Powerman Junior Piston Shaft series.

Products with similar specification

Part Number
HP-2
HP-M-06
HP-M-10
HP-M-14
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipProduct Type Hole Diameter
(mm)
Trusco Code Type Accessory Mass
(g)

฿ 52,731.67

1 Piece(s) 1 Day(s) Manual hydraulic puncher10~80219-7359-Replacement Blades (11, 15, 20, 25, 30), Shafts (M6, M10), Square Hole Spreader, Resin Case2700

฿ 695.00

1 Piece(s) Same day Related ItemFor 10-13344-9211Piston Shaft-20

฿ 695.00

1 Piece(s) Same day Related ItemFor 14-30354-5920Piston Shaft-40

฿ 1,235.00

1 Piece(s) 1 Day(s) Related ItemFor 31-80344-9220Piston Shaft-80