1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cordless Puncher (Part Number)

IRS ELECTRIC HYDRAULIC PUNCHER

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Cordless Puncher
  • Cordless Puncher
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,254.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Chargeable Hydraulic Puncher Charger
· Power supply: 100 V
· Power consumption: 150 VA
· Weight: 600 g
[Applicable] IS-MP15LX, IS-MP18LE

Part Number
LBC1814
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,254.00

IRS ELECTRIC HYDRAULIC PUNCHER 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Related Item Double Insulation Y/N NA Type Charger
Trusco Code 382-4365 Mass(g) 600