1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electric Hydraulic Mini Puncher Mini Puncher

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Electric Hydraulic Mini Puncher Mini Puncher
  • Electric Hydraulic Mini Puncher Mini Puncher
  • Electric Hydraulic Mini Puncher Mini Puncher
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 51,654.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Equipped with a pressure regulating valve as standard.
· All models are equipped with double insulation motor to emphasize safety.
· Complete with a four plunger system (utility model pending), delivering drastically improved speeds (IS-106MPS).
[Applications]
· Drilling holes in steel materials.

Part Number
IS-14MPSSALE
IS-20MPSSALE
IS-106MPSSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Drilling Capacity (Stainless Steel)
(mm)
Maximum Drilling Capacity (Iron)
(mm)
Pocket Dimension
(mm)
Output load
(kN(t))
Trusco Code Mass
(g)

฿ 51,654.68

฿ 46,840.46

IRS ELECTRIC HYDRAULIC PUNCHER 1 Piece(s) 12 Day(s) t4Xφ14t6Xφ1425147.0(15)305-56986600

฿ 80,530.43

฿ 63,127.80

ELECTRIC HYDRAULIC PUNCHER 1 Piece(s) 12 Day(s) t4Xφ20t6Xφ2055156.8(16)305-57019000

฿ 114,019.58

฿ 89,197.52

ELECTRIC HYDRAULIC PUNCHER 1 Piece(s) 10 Day(s) t6Xφ20t10Xφ2055245.0(25)305-571014500

Loading...

  1. 1

Basic Information

Product Type Electro-hydraulic type puncher Double Insulation Y/N Available Power Supply Single-phase AC100V
Cord Length 2.7m Power consumption (Rated) 900W Rated Current 9.5A
Accessory Steel Case Work Stand Side Handle Hole Shape Round / Long Hole