(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Adopted a special alloy tool steel for excellent durability.
[Applications]
· Dedicated drilling blade for mounting on a hydraulic puncher.
Part Number |
---|
3P1112 |
3P1115 |
3P1131 |
3P1162 |
3P1165 |
3P1166 |
3P1168 |
3P1169 |
3P1172 |
3P1175 |
3P1208 |
3P1211 |
4P1102 |
4P1105 |
4P1106 |
4P1108 |
4P1109 |
4P1128 |
4P1162 |
4P1165 |
4P1166 |
4P1168 |
4P1170 |
4P1208 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole Diameter (mm) | Type | Summary | Trusco Code | Number of punches with one charge (at SS400 φ11 t6) | Recharger | Motor | Battery Pack | Hose Length | Maximum Allowable Working Pressure | Power Source Used (50 / 60 Hz) (V) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,708.00 | IKK ELECTRIC HYDRAULIC PUNCHER | 1 Piece(s) | 10 Day(s) | 18 | Round Hole Punch | For EP-19V / EP-20S | 280-0241 | - | - | - | - | - | - | - | 65 | ||
฿ 2,708.00 | IKK ELECTRIC HYDRAULIC PUNCHER | 1 Piece(s) | 10 Day(s) | 20 | Round Hole Punch | For EP-19V / EP-20S | 280-0250 | - | - | - | - | - | - | - | 69 | ||
฿ 4,431.00 | IKK ELECTRIC HYDRAULIC PUNCHER | 1 Piece(s) | 10 Day(s) | 14.0×21.0 | Long Hole Punch | For EP-19V / EP-20S | 280-0357 | - | - | - | - | 5m | 68.65MPa | - | 65 | ||
฿ 2,281.27 | IKK ELECTRIC HYDRAULIC PUNCHER | 1 Piece(s) | 10 Day(s) | 8 | Round Hole Die | For EP-19V / EP-20S | 284-4044 | - | - | - | - | - | - | - | 108 | ||
฿ 2,708.00 | IKK ELECTRIC HYDRAULIC PUNCHER | 1 Piece(s) | 10 Day(s) | 11 | Round Hole Die | For EP-19V / EP-20S | 284-4052 | - | - | - | - | - | - | - | 120 | ||
฿ 2,708.00 | IKK ELECTRIC HYDRAULIC PUNCHER | 1 Piece(s) | 10 Day(s) | 12 | Round Hole Die | For EP-19V / EP-20S | 284-4061 | - | - | - | - | - | - | - | 121 | ||
฿ 2,708.00 | IKK ELECTRIC HYDRAULIC PUNCHER | 1 Piece(s) | 10 Day(s) | 14 | Round Hole Die | For EP-19V / EP-20S | 284-4079 | - | - | - | - | - | - | - | 109 | ||
฿ 2,708.00 | IKK ELECTRIC HYDRAULIC PUNCHER | 1 Piece(s) | 12 Day(s) | 15 | Round Hole Die | For EP-19V / EP-20S | 284-4087 | - | - | - | - | - | - | - | 108 | ||
฿ 2,708.00 | IKK ELECTRIC HYDRAULIC PUNCHER | 1 Piece(s) | 10 Day(s) | 18 | Round Hole Die | For EP-19V / EP-20S | 280-0314 | - | - | - | - | - | - | - | 77 | ||
฿ 2,708.00 | IKK ELECTRIC HYDRAULIC PUNCHER | 1 Piece(s) | 14 Day(s) | 20 | Round Hole Die | For EP-19V / EP-20S | 280-0322 | - | - | - | - | 5m | 68.65MPa | - | 85 | ||
฿ 3,692.00 | IKK ELECTRIC HYDRAULIC PUNCHER | 1 Piece(s) | 10 Day(s) | 11.0×16.5 | Long Hole Die | For EP-19V / EP-20S | 284-4109 | - | - | - | - | - | - | AC100 | 89 | ||
฿ 3,692.00 | IKK ELECTRIC HYDRAULIC PUNCHER | 1 Piece(s) | 10 Day(s) | 14.0×21.0 | Long Hole Die | For EP-19V / EP-20S | 280-0381 | - | - | - | - | - | - | 200 AC three-phase | 80 | ||
฿ 2,708.00 | IKK ELECTRIC HYDRAULIC PUNCHER | 1 Piece(s) | 10 Day(s) | 8 | Round Hole Punch | For EP-1406V/EP-19V/EP-20S | 280-0195 | - | - | - | - | - | - | - | 42 | ||
฿ 2,708.00 | IKK ELECTRIC HYDRAULIC PUNCHER | 1 Piece(s) | 10 Day(s) | 11 | Round Hole Punch | For EP-1406V/EP-19V/EP-20S | 280-0209 | - | - | - | - | - | - | - | 48 | ||
฿ 2,708.00 | IKK ELECTRIC HYDRAULIC PUNCHER | 1 Piece(s) | 10 Day(s) | 12 | Round Hole Punch | For EP-1406V/EP-19V/EP-20S | 280-0217 | - | - | - | - | - | - | - | 48 | ||
฿ 2,708.00 | IKK ELECTRIC HYDRAULIC PUNCHER | 1 Piece(s) | 10 Day(s) | 14 | Round Hole Punch | For EP-1406V/EP-19V/EP-20S | 280-0225 | - | - | - | - | - | - | - | 52 | ||
฿ 2,708.00 | IKK ELECTRIC HYDRAULIC PUNCHER | 1 Piece(s) | 10 Day(s) | 15 | Round Hole Punch | For EP-1406V/EP-19V/EP-20S | 280-0233 | - | - | - | - | - | - | - | 55 | ||
฿ 4,431.00 | IKK ELECTRIC HYDRAULIC PUNCHER | 1 Piece(s) | 12 Day(s) | 11.0×16.5 | Long Hole Punch | For EP-1406V / EP-19V / EP-20S | 280-0349 | - | - | - | - | 5m | 68.65MPa | - | 54 | ||
฿ 2,708.00 | IKK ELECTRIC HYDRAULIC PUNCHER | 1 Piece(s) | 10 Day(s) | 8 | Round Hole Die | For EP-1406V | 280-0268 | - | - | - | - | - | - | - | 95 | ||
฿ 2,708.00 | IKK ELECTRIC HYDRAULIC PUNCHER | 1 Piece(s) | 10 Day(s) | 11 | Round Hole Die | For EP-1406V | 280-0276 | - | - | - | - | - | - | - | 83 | ||
฿ 2,708.00 | IKK ELECTRIC HYDRAULIC PUNCHER | 1 Piece(s) | 10 Day(s) | 12 | Round Hole Die | For EP-1406V | 280-0284 | - | - | - | - | - | - | - | 86 | ||
฿ 2,708.00 | IKK ELECTRIC HYDRAULIC PUNCHER | 1 Piece(s) | 10 Day(s) | 14 | Round Hole Die | For EP-1406V | 280-0292 | 270 times | Input 100 VAC, 50/60 Hz 150 VA, Output 10.8 / 14.4 / 18 VDC 3.4 A | DC18V | DC 18 V 3.0 Ah (Lithium Ion) | - | - | - | 70 | ||
฿ 2,708.00 | IKK ELECTRIC HYDRAULIC PUNCHER | 1 Piece(s) | 10 Day(s) | 15 | Round Hole Die | For EP-1406V | 280-0306 | 220 times | Input 100 VAC, 50/60 Hz 150 VA, Output 10.8 / 14.4 / 18 VDC 3.4 A | DC18V | DC 18 V 3.0 Ah (Lithium Ion) | - | - | - | 69 | ||
฿ 3,692.00 | IKK ELECTRIC HYDRAULIC PUNCHER | 1 Piece(s) | 10 Day(s) | 11.0×16.5 | Long Hole Die | For EP-1406V | 280-0373 | - | - | - | - | 5m | 68.65MPa | - | 68 |
Loading...
Product Type | Power Hydraulic Puncher | Double Insulation Y/N | Not Included |
---|
How can we improve?
How can we improve?