1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electric Hydraulic Puncher (EP-20S)

ELECTRIC HYDRAULIC PUNCHER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·It is possible to drill flat bars, channel steel, etc.
·It is 360° rotatable from the motor.
·It is possible to drill holes in equilateral angle steel and channel steel.

Features

●Can drill into flat bar, groove steel, etc.

Specification

●SPQ(piece):1
●Power: AC100V
●Power Cord Length: 2.5m
Part Number
EP-20S SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Drilling Capacity (Stainless Steel)
(mm)
Maximum Drilling Capacity (Iron)
(mm)
Pocket Dimension
(mm)
Output load
(kN(t))
Trusco Code Accessories Mass
(g)

฿ 94,535.00

฿ 74,843.36

ELECTRIC HYDRAULIC PUNCHER 1 Piece(s) 12 Day(s) t6×φ20t8×φ2042172(18)320-173211 mm Round Hole Die Set, Steel Case Side Handle Tool, Refill Oil15000

Loading...

  1. 1

Basic Information

Product Type Power Hydraulic Puncher Double Insulation Y/N Not Included Power AC100V
Cord Length 2.5m

Please check the type/dimensions/specifications of the part EP-20S in the Electric Hydraulic Puncher series.

Products with similar specification

Part Number
EP-19V
EP-2110V
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMaximum Drilling Capacity (Stainless Steel)
(mm)
Maximum Drilling Capacity (Iron)
(mm)
Pocket Dimension
(mm)
Output load
(kN(t))
Trusco Code Accessories Mass
(g)

฿ 85,865.00

1 Piece(s) 19 Day(s) t5×φ20t6×φ2055127(13)280-017911 mm Round Hole Die Set, Steel Case Side Handle Tool, Refill Oil16000

฿ 151,780.00

1 Piece(s) 40 Day(s) t6×φ22t10×φ2265235(24)280-018714 mm Round Hole Die Set, Steel Case Side Handle Tool, Refill Oil25000