1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tip Tool for Hammer

MKB PARTS FOR CONCRETE HAMMERS

Tip Tool for Hammer
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 975.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It is well suited for work re-covering P tile cushion floors, etc., as well as Linephalt work, and cutting asphalt.
· Forging entire body of the product has made it tougher.
[Applications]
· For P Tile Cushion Floor Re-Covering, etc., Linephalt Work, and Cutting Asphalt

Part Number
B10-75
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 975.88

MKB PARTS FOR CONCRETE HAMMERS 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Product Type Electric Concrete Hammer Options 2 Stage Switching Availability Not Included Double Insulation Not Included
Details Model Cut Chisel Total Length(mm) 320 Blade Width(mm) 75
Opposite Side(mm) 17 Trusco Code 217-0027 Mass(g) 650

Please check the type/dimensions/specifications of the part B10-75 in the Tip Tool for Hammer series.