1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LED Flash Loupe (with Scale)

HAND LOUPES WITH LIGHT

LED Flash Loupe (with Scale)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 960.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It is a high-magnification loupe with LED light and scale that's convenient for measurement and inspection.
· Lens has a double layer of glass and acrylic.
[Applications]
· For inspections in dark places.

Features

●A high magnification magnifier with LED light and scale, convenient for measurement and inspection.
●The lens is two layers of glass and acrylic.

Usage

●For inspection in dark places.

Specification

●Magnification(time):10
●Lens Dimension(mm):30
●Total Length(mm):180
●SPQ(piece):6
●Power: C Dry Battery x 2 (sold separately)
●Replacement Lamp: No
●Measurement Range: 20mm
●Min Graduation: 0.5mm

Materials

●Main Body: ABS Resin
●Lens: Glass/Acrylic
Part Number
TL-L30-LED
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 960.00

HAND LOUPES WITH LIGHT 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Handheld Loupe Magnification(x) 10 Light presence With LED Light
Existence or non-existence of scale NA Lens Size(mm) φ30 Minimum graduation(mm) 0.5
Measuring Range(mm) 20 Overall Length(mm) 180 Trusco Code 394-7599
Mass(g) 97 Main Body Material ABS Resin Replacement Lamp Non-Replaceable
Power Supply C Batteries x 2 (Sold Separately) Lens Material Glass/Acrylic

Please check the type/dimensions/specifications of the part TL-L30-LED in the LED Flash Loupe (with Scale) series.