1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Bifocal Magnifying Glass

Bifocal Magnifying Glass
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 348.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· One lens with two types of magnification.
[Applications]
· For general magnifying inspections.

Part Number
TL-DL75
TL-DL90
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLens Size
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)

฿ 348.90

TRC HAND LOUPES 1 Piece(s) 1 Day(s) φ75185250-895855

฿ 460.13

TRC HAND LOUPES 1 Piece(s) 1 Day(s) φ90210250-894086

Loading...

  1. 1

Basic Information

Product Type Handheld Loupe Magnification(x) 2 / 4 Light presence NA
Existence or non-existence of scale NA Lens Material Acrylic