1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Trifold Linen Tester

KEY POCKET LOUPES

Trifold Linen Tester
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,702.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·The foldable magnifier is easy to carry.
[Applications]
·Fiber texture, inspection, etc.

 
Part Number
Z30-1C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,702.08

KEY POCKET LOUPES 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Pocket Loupe Magnification(x) 6 Light presence Not Included
Existence or non-existence of scale Not Included Lens Size(mm) φ28 Minimum graduation(mm) 1
Measuring Range(mm) 25 Width(mm) 40 Depth(mm) 49
Height(mm) 53 Lens Material Glass Trusco Code 219-1342
Mass(g) 62

Please check the type/dimensions/specifications of the part Z30-1C in the Trifold Linen Tester series.