1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Trifold Linen Tester

Trifold Linen Tester
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 943.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Folding type loupe.
[Applications]
· Texturing of fabric, inspections, etc.

 
Part Number
A10-2
A20-2
A30-2
A30-5-BP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct Type Magnification
(x)
Light presence Existence or non-existence of scale Lens Size
(mm)
Minimum graduation
(mm)
Measuring Range
(mm)
Width
(mm)
Depth
(mm)
Height
(mm)
Lens Material Trusco Code Mass
(g)
Set Content Lens Configuration

฿ 943.00

KEY POCKET LOUPES 1 Piece(s) 1 Day(s) Pocket Loupe10Not IncludedNot Includedφ15110243734Glass219-115616--

฿ 1,118.00

KEY POCKET LOUPES 1 Piece(s) 12 Day(s) Pocket Loupe8Not IncludedNot Includedφ21115324441Glass219-116428--

฿ 1,257.00

KEY POCKET LOUPES 1 Piece(s) 1 Day(s) Pocket Loupe6Not IncludedNot Includedφ 31125395250Glass219-117243--

฿ 999,999,999.00

KEY LOUPES 1 Piece(s) Quote Stand Loupe6x--φ 31--395250--43Includes Case, Includes 25 mm ScaleWhite Glass Lens x 1 pc

Loading...

  1. 1