1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stand Magnifier with LED Light

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Stand Magnifier with LED Light
  • Stand Magnifier with LED Light
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 619.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Equipped with a 130 mm large type lens.
· Bright and enables easy inspection with 20 LEDs.
[Applications]
· Enables use of both hands for assembly work and inspections.

Part Number
CMS-1
CMS-130
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct Type Magnification
(x)
Lens Size
(mm)
Detailed Type Width
(mm)
Depth
(mm)
Arm Length
(mm)
Light Source Trusco Code Mass
(g)
Length
(mm)
Material Lens Power Supply

฿ 619.45

ILK ILLUMINATED MAGNIFIERS 1 Piece(s) 12 Day(s) Accessory--Dedicated Pole----365-0111240726--

฿ 7,700.93

ILK ILLUMINATED MAGNIFIERS 1 Piece(s) 10 Day(s) Stand Style Magnifier with Illumination2φ130Stand Magnifier220250480LEDX20 pieces365-01202740-AcrylicC-Cell dry batteries x 4 (sold separately)

Loading...

  1. 1

Basic Information

Light presence With LED Light Existence or non-existence of scale Not Included Mounting Type Stand Type Flexible Arm