1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

LED Wide Light Loupe (6 to 12.5x)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • LED Wide Light Loupe (6 to 12.5x)
  • LED Wide Light Loupe (6 to 12.5x)
  • LED Wide Light Loupe (6 to 12.5x)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,592.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· As with a microscope, high magnification inspections in particular can be performed with ease.
· It has a built-in LED lamp, so bright and clear images can be obtained anywhere.
[Applications]
· For general inspection.

 
Part Number
15115
151110
151112
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
Lens Size
(mm)
Total Length
(mm)
Trusco Code Mass
(g)

฿ 4,117.48

ECB HAND LOUPES WITH LIGHT 1 Piece(s) 1 Day(s) 5φ58170408-3881112

฿ 3,592.49

ECB HAND LOUPES WITH LIGHT 1 Piece(s) 1 Day(s) 10φ35130408-384986

฿ 4,026.39

ECB HAND LOUPES WITH LIGHT 1 Piece(s) 12 Day(s) 12.5φ35130408-385784

Loading...

  1. 1

Basic Information

Product Type Handheld Loupe Light presence With LED Light Existence or non-existence of scale Not Included
Power Supply AA Batteries x 2 (Included) Lens Material PXM Optical Resin Lamp Replacement Non-Replaceable