1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Depth Gauge (for use with thick film)

TCL DIAL DEPTH GAUGES

Depth Gauge (for use with thick film)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,180.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ideal for measuring the coating film thickness of painting, coating material, sealing material, etc.
· The probe is an SK hardened product.
[Applications]
· For measuring the depth of small holes and the thickness of coatings.

Part Number
DM-264
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,180.42

TCL DIAL DEPTH GAUGES 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Product Type Depth gauge Display style Dial Measuring Range(mm) 0–5
Minimum Display(mm) 0.01 Instrumental Error(mm) ±0.01 Output terminal for measuring data: with or without NA
Overall Length(mm) 104 Base dimension(mm) 50 Rod Diameter(mm) Tip ø0.3 (pointed)
Trusco Code 331-1007 Mass(g) 230 Application For measuring the depth of small holes and the thickness of coatings.