1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Depth Gauge (for use with small holes)

TCL DIAL DEPTH GAUGES

Depth Gauge (for use with small holes)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,447.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A depth gauge capable of measuring depths to 20 mm.
· The probe is an SK hardened product.
[Applications]
· Measures the depth and unevenness of the measured objects.

Part Number
DM-220
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,447.43

TCL DIAL DEPTH GAUGES 1 Piece(s) 22 Day(s)

Loading...

  1. 1

Basic Information

Product Type Depth gauge Display style Dial Measuring Range(mm) 0–20
Minimum Display(mm) 0.01 Instrumental Error(mm) ±0.015 Output terminal for measuring data: with or without NA
Overall Length(mm) 120 Base dimension(mm) 75 Rod Diameter(mm) Tip ø0.3 (pointed)
Trusco Code 331-0981 Mass(g) 300 Application Measures the depth and unevenness of the measured objects.

Please check the type/dimensions/specifications of the part DM-220 in the Depth Gauge (for use with small holes) series.