(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Cutting grindstone supports multiple objects from non-metals to metals useful at building and construction sites. Especially outstanding performance in cutting tiles and other construction materials.
[Features]
· Unique concept 1 (1.6) mm thick cutting wheel.
· Superior cutting performance of a wide range of "metal" and "non-metal" materials, including tiles, PVC tubes, blocks, bricks, aluminum, ceramic, stainless steel, and general steel
Part Number |
---|
2TW-100-XPGYC10-60 |
2TW-150-XPGYC16-46 |
2TW-180-XPGYC16-46 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Particle Size (#) | Outer Diameter (mm) | Blade thickness (mm) | Internal Diameter (mm) | Max. Rotational Speed (rpm) | Specification |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 769.28 | SGB CUTTING STONES | 5 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 60 | 105 | 1 | 15 | 14,500 | C60T | ||
฿ 1,787.67 | SGB CUTTING STONES | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 46 | 150 | 1.6 | 22 | 10,200 | C46T | ||
฿ 2,096.98 | SGB CUTTING STONES | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 46 | 180 | 1.6 | 22 | 8,500 | C46T |
Loading...
Product Type | Flat | Work material | General steel / Stainless Steel / Cast Iron / Copper Material / Aluminum / Non-metal | Abrasive material | C |
---|---|---|---|---|---|
Degree of Coupling | T | Number Contained In A Packet(Sheets) | 10 | Features 1 | Unique Concept 1 (1.6) mm Thick Cutting Wheel |
Features 2 | Superior cutting performance of a wide range of materials, whether "metal" or "non-metal," including tile, PVC tube, block, brick, aluminum, ceramic, stainless steel, and general steel. |
How can we improve?
How can we improve?