1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GY Modular Blade

GY Modular Blade
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 6,430.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A modular blade with a new concept shape.
· Reliable grooving achieved by a unique fastening system (tri-lock system).
· Various combinations of holders and inserts are available for various processing.
· Clamp method that opens up the possibility of grooving.
[Application]
· For outer diameter grooving.

Grooving GY series (for outer diameter) 00° straight holder specifications
  • * Only modular blades are handled here. Please purchase the holder separately.
  • * The reference sizes below are for when the holder is attached.
Grooving GY series (for outer diameter) Dimensional drawing of 00° straight holder 1Grooving GY series (for outer diameter) Dimensional drawing of 00° straight holder 2
Grooving GY series (for outer diameter) Dimensional drawing of 00° straight holder 1                                        Grooving GY series (for outer diameter) Dimensional drawing of 00° straight holder 2



 
  • * This drawing shows the right hand (R).
  • * Set a right-hand (R) modular blade in a right-hand (R) holder, and a left-hand (L) modular blade in a left-hand (L) holder.

W3 = width of cut / ar = maximum grooving depth / D1 = maximum cut-off diameter
 

Features of this product

Modular type is just fit for various processing forms, groove widths and groove depths by selecting blades in the same holder.Abundant modular blades with different machining diameters, perfect fit for various end face machining diameters

Modular type is just fit for various processing forms, groove widths and groove depths by selecting blades in the same holder.      Abundant modular blades with different machining diameters, perfect fit for various end face machining diameters

A highly reliable insert clamp that opens up the possibility of grooving

Safety key locks insert movementHighly accurate clamping due to convex curved surface support

Safety key locks insert movement                                                                                                                                                         Highly accurate clamping due to convex curved surface support

Product comparison information

Comparison of finished surface between GY series (left) and conventional modular type (right)

Elimination of chattering and blurring improves the grade of finished surface roughness.
 

cutting conditions

  • Work material: SCM440
  • Insert edge width: 5mm
  • Cutting speed: 150m/min
  • Feed: 0.2mm/rev
  • Grooving depth: 23mm

     

Comparison of finished surface between GY series (left) and conventional modular type (right)


Rigidity comparison graph of the GY series, the conventional modular type, and the integrated type of other companiesThe GY series achieves the same steel properties as integrated grooving tools (main body for 5mm)

Rigidity comparison graph of the GY series, the conventional modular type, and the integrated type of other companies          The GY series achieves the same steel properties as integrated grooving tools (main body for 5mm)

TRI-LOCK system

Firmly locked from 3 directions: side, front and top.  High-rigidity clamp realizes stable machining

Firmly locked from 3 directions: side, front and top. High-rigidity clamp realizes stable machining

GY series order number (modular blade)

Order number of modular blades (for outer diameter, inner diameter, relief/end face)

Order number of modular blades (for outer diameter, inner diameter, relief/end face)

  1. *1 Select the one with the same code as the sheet size code of the insert.
  2. *2 The maximum grooving depth shown is the value when used for external machining, and varies depending on the insert used. Please refer to the catalog when using for internal diameter machining.
  3. *3 GYM20R/LA-○10, GYM20R/LA-○12, GYM25R/LA-○12, GYM25R/LA-○14 can be used for both outer diameter and inner diameter.
Part Number
GYM20LA-D06
GYM20LA-D10
GYM20LA-E06
GYM20LA-E10
GYM20LA-F06
GYM20LA-F10
GYM20LA-G12
GYM20LA-H12
GYM20LB-D18
GYM20LB-E18
GYM20LB-F18
GYM20LC-D005
GYM20LC-E005
GYM20LC-F005
GYM20LC-G005
GYM20LC-H005
GYM20RA-D06
GYM20RA-D10
GYM20RA-E06
GYM20RA-E10
GYM20RA-F06
GYM20RA-F10
GYM20RA-G12
GYM20RA-H12
GYM20RB-D18
GYM20RB-E18
GYM20RB-F18
GYM20RC-D005
GYM20RC-E005
GYM20RC-F005
GYM20RC-G005
GYM20RC-H005
GYM25LA-D06
GYM25LA-D12
GYM25LA-D20
GYM25LA-E06
GYM25LA-E12
GYM25LA-E20
GYM25LA-F06
GYM25LA-F12
GYM25LA-F20
GYM25LA-G08
GYM25LA-G14
GYM25LA-G25
GYM25LA-H08
GYM25LA-H14
GYM25LA-H25
GYM25LA-J08
GYM25LA-J14
GYM25LA-J25
GYM25LC-D005
GYM25LC-E005
GYM25LC-F005
GYM25LC-G005
GYM25LC-H005
GYM25LC-J005
GYM25LD-D12-040
GYM25LD-D12-050
GYM25LD-D12-060
GYM25LD-D12-075
GYM25LD-D12-100
GYM25LD-D12-135
GYM25LD-D12-180
GYM25LD-E12-040
GYM25LD-E12-050
GYM25LD-E12-060
GYM25LD-E12-075
GYM25LD-E12-100
GYM25LD-E12-135
GYM25LD-E12-180
GYM25LD-F12-035
GYM25LD-F12-040
GYM25LD-F12-050
GYM25LD-F12-060
GYM25LD-F12-075
GYM25LD-F12-100
GYM25LD-F12-135
GYM25LD-F12-180
GYM25LD-F12-225
GYM25LD-F20-060
GYM25LD-F20-075
GYM25LD-F20-100
GYM25LD-F20-135
GYM25LD-F20-180
GYM25LD-F20-225
GYM25LD-G14-040
GYM25LD-G14-050
GYM25LD-G14-060
GYM25LD-G14-085
GYM25LD-G14-125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplication Turning Diameter / Pilot Hole Diameter / Parting Diameter
(mm)
Groove Depth
(mm)
Selfishly L1
(mm)
Trusco Code Blade Width W3
(mm)
Sheet Size Reference Number Modular Holder L2
(mm)
F1
(mm)
H1
(mm)
H2
(mm)
S3
(mm)
Compatible Insert Shape / Model Number
(mm)
Reference Code Modular Blade
(mm)

฿ 6,434.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) Outer Diameter Grooving126Left Handed104--D(1C1L3D1)$(1E1L3D1)$(2E1R3D1)-281616164GY2M0200D020N-GU/GY2M0200D020N-GS/GY2M0200D020N-GM (Standard Insert)/GY2M0200D020R05-GM/GY2M0200D020L05-GM/GY2M0200D020N-MS/GY2M0200D020N-MM/GY2M0200D100N-BM/GY1G0200D020N-GFGSGYM20LA-D06

฿ 6,434.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) Outer Diameter Grooving2010Left Handed110--D(1C1L3D2)$(1E1L3D2)$(2E1R3D2)-341616164GY2M0200D020N-GU/GY2M0200D020N-GS/GY2M0200D020N-GM (Standard Insert)/GY2M0200D020R05-GM/GY2M0200D020L05-GM/GY2M0200D020N-MS/GY2M0200D020N-MM/GY2M0200D100N-BM/GY1G0200D020N-GFGSGYM20LA-D10

฿ 6,434.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) Outer Diameter Grooving126Left Handed104--E(1C1L3E1)$(1E1L3E1)$(2E1R3E1)-282016164GY2M0239E020N-GU/GY2M0250E020N-GU/GY2M0239E020N-GM/GY2M0250E020N-GM/ (Standard insert) /GY2M0250E020R05-GM/GY2M0250E020L05-GM/GY2M0250E020N-MS/GY2M0250E020N-MM/GY2M0250E125N-BM/GY1G0239E020N-GFGS/GY1G0250E020N-GFGSGYM20LA-E06

฿ 6,434.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) Outer Diameter Grooving2010Left Handed110--E(1C1L3E2)$(1E1L3E2)$(2E1R3E2)-342016164GY2M0239E020N-GU/GY2M0250E020N-GU/GY2M0239E020N-GM/GY2M0250E020N-GM/ (Standard insert) /GY2M0250E020R05-GM/GY2M0250E020L05-GM/GY2M0250E020N-MS/GY2M0250E020N-MM/GY2M0250E125N-BM/GY1G0239E020N-GFGS/GY1G0250E020N-GFGSGYM20LA-E10

฿ 6,434.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) Outer Diameter Grooving126Left Handed104--F(1C1L3F1)$(1E1L3F1)$(2E1R3F1)-282016164GY2M0300F030N-GU/GY2M0318F030N-GU/GY2M0300F020N-GS/GY2M0318F020N-GS/GY2M0300F030N-GM/ (Standard insert) /GY2M0318F030N-GM/GY2M0300F030R05-GM/GY2M0300F030L05-GM/GY2M0300F020N-MS/GY2M0300F040N-MS/GY2M0300F020N-MM/GY2M0300F020N-MM/GY2M0300F080N-MM/GY2M0300F150N-BM/GY2M0318F159N-BM/GY1G0300F020N-GFGS/GY1G0318F020N-GFGSGYM20LA-F06

฿ 6,434.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) Outer Diameter Grooving2010Left Handed110--F(1C1L3F2)$(1E1L3F2)$(2E1R3F2)-342016164GY2M0300F030N-GU/GY2M0318F030N-GU/GY2M0300F020N-GS/GY2M0318F020N-GS/GY2M0300F030N-GM/ (Standard insert) /GY2M0318F030N-GM/GY2M0300F030R05-GM/GY2M0300F030L05-GM/GY2M0300F020N-MS/GY2M0300F040N-MS/GY2M0300F020N-MM/GY2M0300F020N-MM/GY2M0300F080N-MM/GY2M0300F150N-BM/GY2M0318F159N-BM/GY1G0300F020N-GFGS/GY1G0318F020N-GFGSGYM20LA-F10

฿ 6,434.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) Outer Diameter Grooving2412Left Handed110--G(1C1L3G1)$(1E1L3G1)$(2E1R3G1)-342016164GY2M0400G030N-GU/GY2M0400G020N-GS/GY2M0400G030N-GM (Standard insert) /GY2M0400G030R05-GM/GY2M0400G030L05-GM/GY2M0400G020N-MS/GY2M0400G040N-MS/GY2M0400G020N-MM/GY2M0400G040N-MM/GY2M0400G080N-MM/GY2M0400G200N-BM/GY1G0400G020N-GFGSGYM20LA-G12

฿ 6,434.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) Outer Diameter Grooving2412Left Handed110--H(1C1L3H1)$(1E1L3H1)$(2E1R3H1)-342016164GY2M0475H040N-GU/GY2M0500H040N-GU/GY2M0475H030N-GS/GY2M0500H030N-GS/GY2M0500H040R05-GM/GY2M0500H040L05-GM/GY2M0500H040N-MS/GY2M0500H080N-MS/GY2M0500H040N-MM/GY2M0500H080N-MM/GY2M0475H238N-BM/GY2M0500H250N-BM/GY1G0475H020N-GFGS/GY1G0500H020N-GFGSGYM20LA-H12

฿ 6,434.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) Outer Diameter Grooving3618Left Handed116--D(1C1L3D3)$(1E1L3D3)$(2E1R3D3)-401616164GY2M0200D020N-GU/GY2M0200D020N-GS/GY2M0200D020N-GM (Standard Insert)/GY2M0200D020R05-GM/GY2M0200D020L05-GM/GY2M0200D020N-MS/GY2M0200D020N-MM/GY2M0200D100N-BM/GY1G0200D020N-GFGSGYM20LB-D18

฿ 6,434.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) Outer Diameter Grooving3618Left Handed116--E(1C1L3E3)$(1E1L3E3)$(2E1R3E3)-402016164GY2M0239E020N-GU/GY2M0250E020N-GU/GY2M0239E020N-GM/GY2M0250E020N-GM/ (Standard insert) /GY2M0250E020R05-GM/GY2M0250E020L05-GM/GY2M0250E020N-MS/GY2M0250E020N-MM/GY2M0250E125N-BM/GY1G0239E020N-GFGS/GY1G0250E020N-GFGSGYM20LB-E18

฿ 6,434.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) Outer Diameter Grooving3618Left Handed116--F(1C1L3F3)$(1E1L3F3)$(2E1R3F3)-402016164GY2M0300F030N-GU/GY2M0318F030N-GU/GY2M0300F020N-GS/GY2M0318F020N-GS/GY2M0300F030N-GM/ (Standard insert) /GY2M0318F030N-GM/GY2M0300F030R05-GM/GY2M0300F030L05-GM/GY2M0300F020N-MS/GY2M0300F040N-MS/GY2M0300F020N-MM/GY2M0300F020N-MM/GY2M0300F080N-MM/GY2M0300F150N-BM/GY2M0318F159N-BM/GY1G0300F020N-GFGS/GY1G0318F020N-GFGSGYM20LB-F18

฿ 6,434.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) Outer Diameter Grooving-1.5Left Handed125664-9386-D--------GYM20LC-D005

฿ 6,434.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) Outer Diameter Grooving-1.75Left Handed125664-9394-E--------GYM20LC-E005

฿ 6,434.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) Outer Diameter Grooving-2Left Handed125664-9408-F--------GYM20LC-F005

฿ 6,434.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) Outer Diameter Grooving-2.5Left Handed125664-9416-G--------GYM20LC-G005

฿ 6,434.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) Outer Diameter Grooving-2.88Left Handed125664-9424-H--------GYM20LC-H005

฿ 6,434.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) Outer Diameter Grooving126Right Handed104--D(1C1R3D1) / (1E1R3D1) / (2E1L3D1)-281616164GY2M0200D020N-GU/GY2M0200D020N-GS/GY2M0200D020N-GM (Standard Insert)/GY2M0200D020R05-GM/GY2M0200D020L05-GM/GY2M0200D020N-MS/GY2M0200D020N-MM/GY2M0200D100N-BM/GY1G0200D020N-GFGSGYM20RA-D06

฿ 6,434.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) Outer Diameter Grooving2010Right Handed110--D(1C1R3D2)$(1E1R3D2)$(2E1L3D2)-341616164GY2M0200D020N-GU/GY2M0200D020N-GS/GY2M0200D020N-GM (Standard Insert)/GY2M0200D020R05-GM/GY2M0200D020L05-GM/GY2M0200D020N-MS/GY2M0200D020N-MM/GY2M0200D100N-BM/GY1G0200D020N-GFGSGYM20RA-D10

฿ 6,434.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) Outer Diameter Grooving126Right Handed104--E(1C1R3E1)$(1E1R3E1)$(2E1L3E1)-282016164GY2M0239E020N-GU/GY2M0250E020N-GU/GY2M0239E020N-GM/GY2M0250E020N-GM/ (Standard insert) /GY2M0250E020R05-GM/GY2M0250E020L05-GM/GY2M0250E020N-MS/GY2M0250E020N-MM/GY2M0250E125N-BM/GY1G0239E020N-GFGS/GY1G0250E020N-GFGSGYM20RA-E06

฿ 6,434.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) Outer Diameter Grooving2010Right Handed110--E(1C1R3E2)$(1E1R3E2)$(2E1L3E2)-342016164GY2M0239E020N-GU/GY2M0250E020N-GU/GY2M0239E020N-GM/GY2M0250E020N-GM/ (Standard insert) /GY2M0250E020R05-GM/GY2M0250E020L05-GM/GY2M0250E020N-MS/GY2M0250E020N-MM/GY2M0250E125N-BM/GY1G0239E020N-GFGS/GY1G0250E020N-GFGSGYM20RA-E10

฿ 6,434.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) Outer Diameter Grooving126Right Handed104--F(1C1R3F1)$(1E1R3F1)$(2E1L3F1)-282016164GY2M0300F030N-GU/GY2M0318F030N-GU/GY2M0300F020N-GS/GY2M0318F020N-GS/GY2M0300F030N-GM/ (Standard insert) /GY2M0318F030N-GM/GY2M0300F030R05-GM/GY2M0300F030L05-GM/GY2M0300F020N-MS/GY2M0300F040N-MS/GY2M0300F020N-MM/GY2M0300F020N-MM/GY2M0300F080N-MM/GY2M0300F150N-BM/GY2M0318F159N-BM/GY1G0300F020N-GFGS/GY1G0318F020N-GFGSGYM20RA-F06

฿ 6,434.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) Outer Diameter Grooving2010Right Handed110--F(1C1R3F2)$(1E1R3F2)$(2E1L3F2)-342016164GY2M0300F030N-GU/GY2M0318F030N-GU/GY2M0300F020N-GS/GY2M0318F020N-GS/GY2M0300F030N-GM/ (Standard insert) /GY2M0318F030N-GM/GY2M0300F030R05-GM/GY2M0300F030L05-GM/GY2M0300F020N-MS/GY2M0300F040N-MS/GY2M0300F020N-MM/GY2M0300F020N-MM/GY2M0300F080N-MM/GY2M0300F150N-BM/GY2M0318F159N-BM/GY1G0300F020N-GFGS/GY1G0318F020N-GFGSGYM20RA-F10

฿ 6,434.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) Outer Diameter Grooving2412Right Handed110--G(1C1R3G1)$(1E1R3G1)$(2E1L3G1)-342016164GY2M0400G030N-GU/GY2M0400G020N-GS/GY2M0400G030N-GM (Standard insert) /GY2M0400G030R05-GM/GY2M0400G030L05-GM/GY2M0400G020N-MS/GY2M0400G040N-MS/GY2M0400G020N-MM/GY2M0400G040N-MM/GY2M0400G080N-MM/GY2M0400G200N-BM/GY1G0400G020N-GFGSGYM20RA-G12

฿ 6,434.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) Outer Diameter Grooving2412Right Handed110--H(1C1R3H1)$(1E1R3H1)$(2E1L3H1)-342016164GY2M0475H040N-GU/GY2M0500H040N-GU/GY2M0475H030N-GS/GY2M0500H030N-GS/GY2M0500H040R05-GM/GY2M0500H040L05-GM/GY2M0500H040N-MS/GY2M0500H080N-MS/GY2M0500H040N-MM/GY2M0500H080N-MM/GY2M0475H238N-BM/GY2M0500H250N-BM/GY1G0475H020N-GFGS/GY1G0500H020N-GFGSGYM20RA-H12

฿ 6,434.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) Outer Diameter Grooving3618Right Handed116--D(1C1R3D3)$(1E1R3D3)$(2E1L3D3)-401616164GY2M0200D020N-GU/GY2M0200D020N-GS/GY2M0200D020N-GM (Standard Insert)/GY2M0200D020R05-GM/GY2M0200D020L05-GM/GY2M0200D020N-MS/GY2M0200D020N-MM/GY2M0200D100N-BM/GY1G0200D020N-GFGSGYM20RB-D18

฿ 6,434.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) Outer Diameter Grooving3618Right Handed116--E(1C1R3E3)$(1E1R3E3)$(2E1L3E3)-402016164GY2M0239E020N-GU/GY2M0250E020N-GU/GY2M0239E020N-GM/GY2M0250E020N-GM/ (Standard insert) /GY2M0250E020R05-GM/GY2M0250E020L05-GM/GY2M0250E020N-MS/GY2M0250E020N-MM/GY2M0250E125N-BM/GY1G0239E020N-GFGS/GY1G0250E020N-GFGSGYM20RB-E18

฿ 6,434.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) Outer Diameter Grooving3618Right Handed116--F(1C1R3F3)$(1E1R3F3)$(2E1L3F3)-402016164GY2M0300F030N-GU/GY2M0318F030N-GU/GY2M0300F020N-GS/GY2M0318F020N-GS/GY2M0300F030N-GM/ (Standard insert) /GY2M0318F030N-GM/GY2M0300F030R05-GM/GY2M0300F030L05-GM/GY2M0300F020N-MS/GY2M0300F040N-MS/GY2M0300F020N-MM/GY2M0300F020N-MM/GY2M0300F080N-MM/GY2M0300F150N-BM/GY2M0318F159N-BM/GY1G0300F020N-GFGS/GY1G0318F020N-GFGSGYM20RB-F18

฿ 6,434.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) Outer Diameter Grooving-1.5Right Handed125664-9432-D--------GYM20RC-D005

฿ 6,434.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) Outer Diameter Grooving-1.75Right Handed125664-9441-E--------GYM20RC-E005

฿ 6,434.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) Outer Diameter Grooving-2Right Handed125664-9459-F--------GYM20RC-F005

฿ 6,434.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) Outer Diameter Grooving-2.5Right Handed125664-9467-G--------GYM20RC-G005

฿ 6,434.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) Outer Diameter Grooving-2.88Right Handed125664-9475-H--------GYM20RC-H005

฿ 6,434.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) Outer Diameter Grooving126Left Handed119--D(1E1L3D1)$(1E1L4D1)$(1G1L4D1)$(1Q1L4D1)$(1J1L4D1)$(2G1R4D1)-28202020GY2M0200D020N-GU/GY2M0200D020N-GS/GY2M0200D020N-GM (Standard Insert)/GY2M0200D020R05-GM/GY2M0200D020L05-GM/GY2M0200D020N-MS/GY2M0200D020N-MM/GY2M0200D100N-BM/GY1G0200D020N-GFGSGYM20LA-D06

฿ 6,434.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) Outer Diameter Grooving2010Left Handed125--D(1E1L3D2)$(1E1L4D2)$(1G1L4D2)$(1Q1L4D2)$(1J1L4D2)$(2G1R4D2)-34202020GY2M0200D020N-GU/GY2M0200D020N-GS/GY2M0200D020N-GM (Standard Insert)/GY2M0200D020R05-GM/GY2M0200D020L05-GM/GY2M0200D020N-MS/GY2M0200D020N-MM/GY2M0200D100N-BM/GY1G0200D020N-GFGSGYM20LA-D10

฿ 6,434.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) Outer Diameter Grooving3618Left Handed131--D(1E1L3D3)$(1E1L4D3)$(1G1L4D3)$(1Q1L4D3)$(1J1L4D3)$(2G1R4D3)-40202020GY2M0200D020N-GU/GY2M0200D020N-GS/GY2M0200D020N-GM (Standard Insert)/GY2M0200D020R05-GM/GY2M0200D020L05-GM/GY2M0200D020N-MS/GY2M0200D020N-MM/GY2M0200D100N-BM/GY1G0200D020N-GFGSGYM20LB-D18

฿ 6,434.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) Outer Diameter Grooving126Left Handed117--E(1E1L4E1)$(1G1L4E1)$(1Q1L4E1)$(1J1L4E1)$(2G1R4E1)-312620205GY2M0239E020N-GU/GY2M0250E020N-GU/GY2M0239E020N-GM/GY2M0250E020N-GM/ (Standard insert) /GY2M0250E020R05-GM/GY2M0250E020L05-GM/GY2M0250E020N-MS/GY2M0250E020N-MM/GY2M0250E125N-BM/GY1G0239E020N-GFGS/GY1G0250E020N-GFGSGYM25LA-E06

฿ 6,434.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) Outer Diameter Grooving2412Left Handed125--E(1E1L4E2)$(1G1L4E2)$(1Q1L4E2)$(1J1L4E2)$(2G1R4E2)-392620205GY2M0239E020N-GU/GY2M0250E020N-GU/GY2M0239E020N-GM/GY2M0250E020N-GM/ (Standard insert) /GY2M0250E020R05-GM/GY2M0250E020L05-GM/GY2M0250E020N-MS/GY2M0250E020N-MM/GY2M0250E125N-BM/GY1G0239E020N-GFGS/GY1G0250E020N-GFGSGYM25LA-E12

฿ 6,434.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) Outer Diameter Grooving4020Left Handed131--E(1E1L4E3)$(1G1L4E3)$(1Q1L4E3)$(1J1L4E3)$(2G1R4E3)-452620205GY2M0239E020N-GU/GY2M0250E020N-GU/GY2M0239E020N-GM/GY2M0250E020N-GM/ (Standard insert) /GY2M0250E020R05-GM/GY2M0250E020L05-GM/GY2M0250E020N-MS/GY2M0250E020N-MM/GY2M0250E125N-BM/GY1G0239E020N-GFGS/GY1G0250E020N-GFGSGYM25LA-E20

฿ 6,434.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) Outer Diameter Grooving126Left Handed117--F(1E1L4F1)$(1G1L4F1)$(1Q1L4F1)$(1J1L4F1)$(2G1R4F1)-312620205GY2M0300F030N-GU/GY2M0318F030N-GU/GY2M0300F020N-GS/GY2M0318F020N-GS/GY2M0300F030N-GM/ (Standard insert) /GY2M0318F030N-GM/GY2M0300F030R05-GM/GY2M0300F030L05-GM/GY2M0300F020N-MS/GY2M0300F040N-MS/GY2M0300F020N-MM/GY2M0300F020N-MM/GY2M0300F080N-MM/GY2M0300F150N-BM/GY2M0318F159N-BM/GY1G0300F020N-GFGS/GY1G0318F020N-GFGSGYM25LA-F06

฿ 6,434.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) Outer Diameter Grooving2412Left Handed125--F(1E1L4F2)$(1G1L4F2)$(1Q1L4F2)$(1J1L4F2)$(2G1R4F2)-392620205GY2M0300F030N-GU/GY2M0318F030N-GU/GY2M0300F020N-GS/GY2M0318F020N-GS/GY2M0300F030N-GM/ (Standard insert) /GY2M0318F030N-GM/GY2M0300F030R05-GM/GY2M0300F030L05-GM/GY2M0300F020N-MS/GY2M0300F040N-MS/GY2M0300F020N-MM/GY2M0300F020N-MM/GY2M0300F080N-MM/GY2M0300F150N-BM/GY2M0318F159N-BM/GY1G0300F020N-GFGS/GY1G0318F020N-GFGSGYM25LA-F12

฿ 6,434.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) Outer Diameter Grooving4020Left Handed131--F(1E1L4F3)$(1G1L4F3)$(1Q1L4F3)$(1J1L4F3)$(2G1R4F3)-452620205GY2M0300F030N-GU/GY2M0318F030N-GU/GY2M0300F020N-GS/GY2M0318F020N-GS/GY2M0300F030N-GM/ (Standard insert) /GY2M0318F030N-GM/GY2M0300F030R05-GM/GY2M0300F030L05-GM/GY2M0300F020N-MS/GY2M0300F040N-MS/GY2M0300F020N-MM/GY2M0300F020N-MM/GY2M0300F080N-MM/GY2M0300F150N-BM/GY2M0318F159N-BM/GY1G0300F020N-GFGS/GY1G0318F020N-GFGSGYM25LA-F20

฿ 6,434.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) Outer Diameter Grooving168Left Handed119--G(1E1L4G1)$(1G1L4G1)$(1Q1L4G1)$(1J1L4G1)$(2G1R4G1)-332620205GY2M0400G030N-GU/GY2M0400G020N-GS/GY2M0400G030N-GM (Standard insert) /GY2M0400G030R05-GM/GY2M0400G030L05-GM/GY2M0400G020N-MS/GY2M0400G040N-MS/GY2M0400G020N-MM/GY2M0400G040N-MM/GY2M0400G080N-MM/GY2M0400G200N-BM/GY1G0400G020N-GFGSGYM25LA-G08

฿ 6,434.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) Outer Diameter Grooving2814Left Handed125--G(1E1L4G2)$(1G1L4G2)$(1Q1L4G2)$(1J1L4G2)$(2G1R4G2)-392620205GY2M0400G030N-GU/GY2M0400G020N-GS/GY2M0400G030N-GM (Standard insert) /GY2M0400G030R05-GM/GY2M0400G030L05-GM/GY2M0400G020N-MS/GY2M0400G040N-MS/GY2M0400G020N-MM/GY2M0400G040N-MM/GY2M0400G080N-MM/GY2M0400G200N-BM/GY1G0400G020N-GFGSGYM25LA-G14

฿ 6,434.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) Outer Diameter Grooving5025Left Handed136--G(2G1R4G2)$(1E1L4G3)$(1G1L4G3)$(1Q1L4G3)$(1J1L4G3)-502620205GY2M0400G030N-GU/GY2M0400G020N-GS/GY2M0400G030N-GM (Standard insert) /GY2M0400G030R05-GM/GY2M0400G030L05-GM/GY2M0400G020N-MS/GY2M0400G040N-MS/GY2M0400G020N-MM/GY2M0400G040N-MM/GY2M0400G080N-MM/GY2M0400G200N-BM/GY1G0400G020N-GFGSGYM25LA-G25

฿ 6,434.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) Outer Diameter Grooving168Left Handed119--H(1E1L4H1)$(1G1L4H1)$(1Q1L4H1)$(1J1L4H1)$(2G1R4H1)-332620205GY2M0475H040N-GU/GY2M0500H040N-GU/GY2M0475H030N-GS/GY2M0500H030N-GS/GY2M0500H040R05-GM/GY2M0500H040L05-GM/GY2M0500H040N-MS/GY2M0500H080N-MS/GY2M0500H040N-MM/GY2M0500H080N-MM/GY2M0475H238N-BM/GY2M0500H250N-BM/GY1G0475H020N-GFGS/GY1G0500H020N-GFGSGYM25LA-H08

฿ 6,434.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) Outer Diameter Grooving2814Left Handed125--H(1E1L4H2)$(1G1L4H2)$(1Q1L4H2)$(1J1L4H2)$(2G1R4H2)-392620205GY2M0475H040N-GU/GY2M0500H040N-GU/GY2M0475H030N-GS/GY2M0500H030N-GS/GY2M0500H040R05-GM/GY2M0500H040L05-GM/GY2M0500H040N-MS/GY2M0500H080N-MS/GY2M0500H040N-MM/GY2M0500H080N-MM/GY2M0475H238N-BM/GY2M0500H250N-BM/GY1G0475H020N-GFGS/GY1G0500H020N-GFGSGYM25LA-H14

฿ 6,434.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) Outer Diameter Grooving5025Left Handed136--H(1E1L4H3)$(1G1L4H3)$(1Q1L4H3)$(1J1L4H3)$(2G1R4H3)-502620205GY2M0475H040N-GU/GY2M0500H040N-GU/GY2M0475H030N-GS/GY2M0500H030N-GS/GY2M0500H040R05-GM/GY2M0500H040L05-GM/GY2M0500H040N-MS/GY2M0500H080N-MS/GY2M0500H040N-MM/GY2M0500H080N-MM/GY2M0475H238N-BM/GY2M0500H250N-BM/GY1G0475H020N-GFGS/GY1G0500H020N-GFGSGYM25LA-H25

฿ 6,434.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) Outer Diameter Grooving168Left Handed119--J(1E1L4J1)$(1G1L4J1)$(1Q1L4J1)$(1J1L4J1)$(2G1R4J1)-332620205GY2M0600J040N-GU/GY2M0635J040N-GU/GY2M0600J030N-GS/GY2M0635J030N-GS/GY2M0600J040N-GM (Standard insert) /GY2M0635J040N-GM/GY2M0600J040N-MS/GY2M0600J080N-MS/GY2M0600J080N-MS/GY2M0600J080N-MM/GY2M0600J300N-BM/GY2M0635J318N-BMGYM25LA-J08

฿ 6,434.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) Outer Diameter Grooving2814Left Handed125--J(1E1L4J2)$(1G1L4J2)$(1Q1L4J2)$(1J1L4J2)$(2G1R4J2)-392620205GY2M0600J040N-GU/GY2M0635J040N-GU/GY2M0600J030N-GS/GY2M0635J030N-GS/GY2M0600J040N-GM (Standard insert) /GY2M0635J040N-GM/GY2M0600J040N-MS/GY2M0600J080N-MS/GY2M0600J080N-MS/GY2M0600J080N-MM/GY2M0600J300N-BM/GY2M0635J318N-BMGYM25LA-J14

฿ 6,434.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) Outer Diameter Grooving5025Left Handed136--J(1E1L4J3)$(1G1L4J3)$(1Q1L4J3)$(1J1L4J3)$(2G1R4J3)-502620205GY2M0600J040N-GU/GY2M0635J040N-GU/GY2M0600J030N-GS/GY2M0635J030N-GS/GY2M0600J040N-GM (Standard insert) /GY2M0635J040N-GM/GY2M0600J040N-MS/GY2M0600J080N-MS/GY2M0600J080N-MS/GY2M0600J080N-MM/GY2M0600J300N-BM/GY2M0635J318N-BMGYM25LA-J25

฿ 6,434.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) Outer Diameter Grooving-1.5Left Handed150664-9483-D--------GYM25LC-D005

฿ 6,434.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) Outer Diameter Grooving-1.75Left Handed150664-9491-E--------GYM25LC-E005

฿ 6,434.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) Outer Diameter Grooving-2Left Handed150664-9505-F--------GYM25LC-F005

฿ 6,434.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) Outer Diameter Grooving-2.5Left Handed150664-9513-G--------GYM25LC-G005

฿ 6,434.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) Outer Diameter Grooving-2.88Left Handed150664-9521-H--------GYM25LC-H005

฿ 6,434.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) Outer Diameter Grooving-3.5Left Handed150664-9530-J--------GYM25LC-J005

฿ 6,430.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) Outer Diameter GroovingMin. 40/Max. 5012Left Handed---D(4E1L4D11)$(4G1L4D11)$(4Q1L4D11)$(4J1L4D11)$(5G1R4D11)--------

฿ 6,430.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) Outer Diameter GroovingMin. 50/Max. 6012Left Handed---D(4E1L4D12)$(4G1L4D12)$(4Q1L4D12)$(4J1L4D12)$(5G1R4D12)--------

฿ 6,430.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) Outer Diameter GroovingMin. 60/Max. 7512Left Handed---D(4E1L4D13)$(4G1L4D13)$(4Q1L4D13)$(4J1L4D13)$(5G1R4D13)--------

฿ 6,430.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) Outer Diameter GroovingMin. 75/Max. 10012Left Handed---D(4E1L4D14)$(4G1L4D14)$(4Q1L4D14)$(4J1L4D14)$(5G1R4D14)--------

฿ 6,430.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) Outer Diameter GroovingMin. 100/Max. 15012Left Handed---D(4E1L4D15)$(4G1L4D15)$(4Q1L4D15)$(4J1L4D15)$(5G1R4D15)--------

฿ 6,430.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) Outer Diameter GroovingMin. 135/Max. 20012Left Handed---D(4E1L4D16)$(4G1L4D16)$(4Q1L4D16)$(4J1L4D16)$(5G1R4D16)--------

฿ 6,430.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) Outer Diameter GroovingMin. 180/Max. 25012Left Handed---D(4E1L4D17)$(4G1L4D17)$(4Q1L4D17)$(4J1L4D17)$(5G1R4D17)--------

฿ 6,430.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) Outer Diameter GroovingMin. 40/Max. 5012Left Handed---E(4E1L4E11)$(4G1L4E11)$(5G1R4E11)-392620205GY2M0239E020N-GU/GY2M0250E020N-GU/GY2M0239E020N-GS/GY2M0250E020N-GS/GY2M0239E020N-GM/GY2M0250E020N-GM/GY2M0250E020R05-GM/GY2M0250E020L05-GM/GY2M0250E020N-MS (Standard insert) /GY2M0250E020N-MM/GY2M0250E125N-BM/GY1G0239E020N-GFGS/GY1G0250E020N-GFGSGYM25LD-E12-040

฿ 6,430.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) Outer Diameter GroovingMin. 50/Max. 6012Left Handed---E(4E1L4E12)$(4G1L4E12)$(5G1R4E12)-392620205GY2M0239E020N-GU/GY2M0250E020N-GU/GY2M0239E020N-GS/GY2M0250E020N-GS/GY2M0239E020N-GM/GY2M0250E020N-GM/GY2M0250E020R05-GM/GY2M0250E020L05-GM/GY2M0250E020N-MS (Standard insert) /GY2M0250E020N-MM/GY2M0250E125N-BM/GY1G0239E020N-GFGS/GY1G0250E020N-GFGSGYM25LD-E12-050

฿ 6,430.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) Outer Diameter GroovingMin. 60/Max. 7512Left Handed---E(4E1L4E13)$(4G1L4E13)$(5G1R4E13)-392620205GY2M0239E020N-GU/GY2M0250E020N-GU/GY2M0239E020N-GS/GY2M0250E020N-GS/GY2M0239E020N-GM/GY2M0250E020N-GM/GY2M0250E020R05-GM/GY2M0250E020L05-GM/GY2M0250E020N-MS (Standard insert) /GY2M0250E020N-MM/GY2M0250E125N-BM/GY1G0239E020N-GFGS/GY1G0250E020N-GFGSGYM25LD-E12-060

฿ 6,430.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) Outer Diameter GroovingMin. 75/Max. 10012Left Handed---E(4E1L4E14)$(4G1L4E14)$(5G1R4E14)-392620205GY2M0239E020N-GU/GY2M0250E020N-GU/GY2M0239E020N-GS/GY2M0250E020N-GS/GY2M0239E020N-GM/GY2M0250E020N-GM/GY2M0250E020R05-GM/GY2M0250E020L05-GM/GY2M0250E020N-MS (Standard insert) /GY2M0250E020N-MM/GY2M0250E125N-BM/GY1G0239E020N-GFGS/GY1G0250E020N-GFGSGYM25LD-E12-075

฿ 6,430.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) Outer Diameter GroovingMin. 100/Max. 15012Left Handed---E(4E1L4E15)$(4G1L4E15)$(5G1R4E15)-392620205GY2M0239E020N-GU/GY2M0250E020N-GU/GY2M0239E020N-GS/GY2M0250E020N-GS/GY2M0239E020N-GM/GY2M0250E020N-GM/GY2M0250E020R05-GM/GY2M0250E020L05-GM/GY2M0250E020N-MS (Standard insert) /GY2M0250E020N-MM/GY2M0250E125N-BM/GY1G0239E020N-GFGS/GY1G0250E020N-GFGSGYM25LD-E12-100

฿ 6,430.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) Outer Diameter GroovingMin. 135/Max. 20012Left Handed---E(4E1L4E16)$(4G1L4E16)$(5G1R4E16)-392620205GY2M0239E020N-GU/GY2M0250E020N-GU/GY2M0239E020N-GS/GY2M0250E020N-GS/GY2M0239E020N-GM/GY2M0250E020N-GM/GY2M0250E020R05-GM/GY2M0250E020L05-GM/GY2M0250E020N-MS (Standard insert) /GY2M0250E020N-MM/GY2M0250E125N-BM/GY1G0239E020N-GFGS/GY1G0250E020N-GFGSGYM25LD-E12-135

฿ 6,430.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) Outer Diameter GroovingMin. 180/Max. 25012Left Handed---E(4E1L4E17)$(4G1L4E17)$(5G1R4E17)-392620205GY2M0239E020N-GU/GY2M0250E020N-GU/GY2M0239E020N-GS/GY2M0250E020N-GS/GY2M0239E020N-GM/GY2M0250E020N-GM/GY2M0250E020R05-GM/GY2M0250E020L05-GM/GY2M0250E020N-MS (Standard insert) /GY2M0250E020N-MM/GY2M0250E125N-BM/GY1G0239E020N-GFGS/GY1G0250E020N-GFGSGYM25LD-E12-180

฿ 6,434.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) End Face GroovingMin. 35/Max. 4012Left Handed--3.00/3.18F4E1R4F29/4G1R4F29/4Q1R4F29/4J1R4F29GYHR2020K00-M25R/GYHR2525M00-M25R/GYHR3225P00-M25R/GYHR3232P00-M25R-------

฿ 6,434.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) End Face GroovingMin. 40/Max. 5012Left Handed--3.00/3.18F4E1R4F29/4G1R4F29/4Q1R4F29/4J1R4F29GYHR2020K00-M25R/GYHR2525M00-M25R/GYHR3225P00-M25R/GYHR3232P00-M25R-------

฿ 6,434.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) End Face GroovingMin. 50/Max. 6012Left Handed--3.00/3.18F4E1R4F29/4G1R4F29/4Q1R4F29/4J1R4F29GYHR2020K00-M25R/GYHR2525M00-M25R/GYHR3225P00-M25R/GYHR3232P00-M25R-------

฿ 6,434.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) End Face GroovingMax: 60 / Min: 7512Left Handed--3.00/3.18F4E1R4F29/4G1R4F29/4Q1R4F29/4J1R4F29GYHR2020K00-M25R/GYHR2525M00-M25R/GYHR3225P00-M25R/GYHR3232P00-M25R-------

฿ 6,434.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) End Face GroovingMin. 75/Max. 10012Left Handed--3.00/3.18F4E1R4F29/4G1R4F29/4Q1R4F29/4J1R4F29GYHR2020K00-M25R/GYHR2525M00-M25R/GYHR3225P00-M25R/GYHR3232P00-M25R-------

฿ 6,434.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) End Face GroovingMin. 100/Max. 15012Left Handed--3.00/3.18F4E1R4F29/4G1R4F29/4Q1R4F29/4J1R4F29GYHR2020K00-M25R/GYHR2525M00-M25R/GYHR3225P00-M25R/GYHR3232P00-M25R-------

฿ 6,434.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) End Face GroovingMin. 135/Max. 20012Left Handed--3.00/3.18F4E1R4F29/4G1R4F29/4Q1R4F29/4J1R4F29GYHR2020K00-M25R/GYHR2525M00-M25R/GYHR3225P00-M25R/GYHR3232P00-M25R-------

฿ 6,434.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) End Face GroovingMin. 180/Max. 25012Left Handed--3.00/3.18F4E1R4F29/4G1R4F29/4Q1R4F29/4J1R4F29GYHR2020K00-M25R/GYHR2525M00-M25R/GYHR3225P00-M25R/GYHR3232P00-M25R-------

฿ 6,430.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) End Face GroovingMin. 225/Max. 99912Left Handed--3.00/3.18F4E1R4F29/4G1R4F29/4Q1R4F29/4J1R4F29GYHR2020K00-M25R/GYHR2525M00-M25R/GYHR3225P00-M25R/GYHR3232P00-M25R-------

฿ 6,434.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) End Face GroovingMax: 60 / Min: 7520Left Handed--3.00/3.18F4E1R4F29/4G1R4F29/4Q1R4F29/4J1R4F29GYHR2020K00-M25R/GYHR2525M00-M25R/GYHR3225P00-M25R/GYHR3232P00-M25R-------

฿ 6,434.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) End Face GroovingMin. 75/Max. 10020Left Handed--3.00/3.18F4E1R4F29/4G1R4F29/4Q1R4F29/4J1R4F29GYHR2020K00-M25R/GYHR2525M00-M25R/GYHR3225P00-M25R/GYHR3232P00-M25R-------

฿ 6,434.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) End Face GroovingMin. 100/Max. 15020Left Handed--3.00/3.18F4E1R4F29/4G1R4F29/4Q1R4F29/4J1R4F29GYHR2020K00-M25R/GYHR2525M00-M25R/GYHR3225P00-M25R/GYHR3232P00-M25R-------

฿ 6,434.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) End Face GroovingMin. 135/Max. 20020Left Handed--3.00/3.18F4E1R4F29/4G1R4F29/4Q1R4F29/4J1R4F29GYHR2020K00-M25R/GYHR2525M00-M25R/GYHR3225P00-M25R/GYHR3232P00-M25R-------

฿ 6,434.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) End Face GroovingMin. 180/Max. 25020Left Handed--3.00/3.18F4E1R4F29/4G1R4F29/4Q1R4F29/4J1R4F29GYHR2020K00-M25R/GYHR2525M00-M25R/GYHR3225P00-M25R/GYHR3232P00-M25R-------

฿ 6,430.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) End Face GroovingMin. 225/Max. 99920Left Handed--3.00/3.18F4E1R4F29/4G1R4F29/4Q1R4F29/4J1R4F29GYHR2020K00-M25R/GYHR2525M00-M25R/GYHR3225P00-M25R/GYHR3232P00-M25R-------

฿ 6,434.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) End Face GroovingMin. 40/Max. 5014Left Handed--4.00G4E1L4G11/4G1L4G11/4Q1L4G11/4J1L4G11GYHL2020K00-M25L/GYHL2525M00-M25L/GYHL3225P00-M25L/GYHL3232P00-M25L-------

฿ 6,434.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) End Face GroovingMin. 50/Max. 6014Left Handed--4.00G4E1L4G12/4G1L4G12/4Q1L4G12/4J1L4G12GYHL2020K00-M25L/GYHL2525M00-M25L/GYHL3225P00-M25L/GYHL3232P00-M25L-------

฿ 6,434.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) End Face GroovingMin. 60/Max. 8514Left Handed--4.00G4E1L4G13/4G1L4G13/4Q1L4G13/4J1L4G13GYHL2020K00-M25L/GYHL2525M00-M25L/GYHL3225P00-M25L/GYHL3232P00-M25L-------

฿ 6,434.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) End Face GroovingMin. 85/Max. 12514Left Handed--4.00G4E1L4G14/4G1L4G14/4Q1L4G14/4J1L4G14GYHL2020K00-M25L/GYHL2525M00-M25L/GYHL3225P00-M25L/GYHL3232P00-M25L-------

฿ 6,434.00

TURNING INSERTS 1 Piece(s) Available 15 Day(s) End Face GroovingMin. 125/Max. 20014Left Handed--4.00G4E1L4G15/4G1L4G15/4Q1L4G15/4J1L4G15GYHL2020K00-M25L/GYHL2525M00-M25L/GYHL3225P00-M25L/GYHL3232P00-M25L-------

Loading...