1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Counterbore for Flat Head Screws with Drill

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Counterbore for Flat Head Screws with Drill
  • Counterbore for Flat Head Screws with Drill
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,163.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
●A counterbore cutter for sinking the head of a flat head machine screw. By attaching a drill to the tip, drilling and countersinking can be done in one shot, shortening of processing time and tool cost can be reduced.
[Usage]
●Work
[Material]: Carbon Steel, Alloy Steel, Steel Tools, Cast Iron, Non-Ferrous Metal, Aluminum Alloy
[Specification]
●Number of Blades:2
●SPQ(piece):1
●For Countersunk Head Machine Screw with Drill
[Materials]
●High Speed Steel(SKH51)

Features

●A counterbore cutter for sinking the head of a flat head machine screw. By attaching a drill to the tip, drilling and countersinking can be done in one shot, shortening of processing time and tool cost can be reduced.

Usage

●Work Material: Carbon Steel, Alloy Steel, Steel Tools, Cast Iron, Non-Ferrous Metal, Aluminum Alloy

Specification

●Number of Blades:2
●SPQ(piece):1
●For Countersunk Head Machine Screw with Drill

Materials

●High Speed Steel(SKH51)
Part Number
DCS-3
DCS-5
DCS-6
DCS-8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Outer Diameter (D)
(φ mm)
Outer Diameter Length (ℓ)
(mm)
Drill Diameter (D1)
(φ mm)
Drill Length (l)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)

฿ 1,163.00

FKS SPECIAL CUTTERS 1 Piece(s) 1 Day(s) 37.5103.510446

฿ 1,799.00

FKS SPECIAL CUTTERS 1 Piece(s) 1 Day(s) 512165.515618

฿ 2,152.00

FKS SPECIAL CUTTERS 1 Piece(s) 1 Day(s) 614166.5207110

฿ 2,965.00

FKS SPECIAL CUTTERS 1 Piece(s) 1 Day(s) 818.5188.5227610

Loading...

  1. 1
 

Basic Information

Tool Material Type High-speed steel (SKH51) Machining Application Countersinking / Drilling Angle (θ)(°) 90°
Number of flutes(sheet) 2 Coating Non-Coated Torsion Angle (θ)(°) Torsion (25°)
O.D. Tolerance 0~+0.2 Drill Diameter Tolerance 0~-0.05