1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

2-Flute Square Long Type Ultra-High-Speed Cutting End Mill for Processing Aluminum, Helix Angle 35°

2-Flute Square Long Type Ultra-High-Speed Cutting End Mill for Processing Aluminum, Helix Angle 35°
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Massive improvement of efficiency and machined surface roughness with ultra-high speed cutting.

 
Part Number
DIXI7572-3.00
DIXI7572-4.00
DIXI7572-5.00
DIXI7572-6.00
DIXI7572-7.00
DIXI7572-8.00
DIXI7572-9.00
DIXI7572-10.00
DIXI7572-12.00
DIXI7572-14.00
DIXI7572-16.00
DIXI7572-20.00
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)

฿ 999,999,999.00

DXI SOLID CARBIDE END MILLS 1 Piece(s) Quote 314350

฿ 999,999,999.00

DXI SOLID CARBIDE END MILLS 1 Piece(s) Quote 416450

฿ 999,999,999.00

DXI SOLID CARBIDE END MILLS 1 Piece(s) Quote 518560

฿ 999,999,999.00

DXI SOLID CARBIDE END MILLS 1 Piece(s) Quote 620675

฿ 999,999,999.00

DXI SOLID CARBIDE END MILLS 1 Piece(s) Quote 722775

฿ 999,999,999.00

DXI SOLID CARBIDE END MILLS 1 Piece(s) Quote 825875

฿ 999,999,999.00

DXI SOLID CARBIDE END MILLS 1 Piece(s) Quote 927990

฿ 999,999,999.00

DXI SOLID CARBIDE END MILLS 1 Piece(s) Quote 10301090

฿ 999,999,999.00

DXI SOLID CARBIDE END MILLS 1 Piece(s) Quote 123612100

฿ 999,999,999.00

DXI SOLID CARBIDE END MILLS 1 Piece(s) Quote 144214100

฿ 999,999,999.00

DXI SOLID CARBIDE END MILLS 1 Piece(s) Quote 165016120

฿ 999,999,999.00

DXI SOLID CARBIDE END MILLS 1 Piece(s) Quote 206020130

Loading...

  1. 1

Basic Information

work material Aluminum / Titanium / Copper / Resin Number of flutes(sheet) 2 Type Square
Coating Non-Coated Torsion Angle (θ) Standard Helix (30 to 40°)