1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

187 Series Goniometer Universal Bevel Protractor

MEASURING TOOLS

187 Series Goniometer Universal Bevel Protractor
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 9,103.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Featuring a precision design and used as a reference for angle measurements, assembly, and machining for machinery, molds, and jig tools, etc.
· Minimum Read Value: '5'

Part Number
187-908 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,103.04

฿ 6,223.75

MEASURING TOOLS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Product Type Protractor (Indexer) Minimum Display(°) 0.083 Blade Dimensions(mm) 300
Accessories Holder for Height Gauge

Please check the type/dimensions/specifications of the part 187-908 in the 187 Series Goniometer Universal Bevel Protractor series.