1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Dial Gauge 215 Series, Comparator Stand BS

Dial Gauge 215 Series, Comparator Stand BS
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 21,938.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Comparator Stand Series 215

[FEATURES]
Comparator Stands have a very stable, cast iron which enables precise measurement.
The partially serrated anvil prevents very flat work pieces from wringing to it and the 2.3 µm flatness (or better) promotes accurate measurement.
The 215-505-10 model has a threaded column which enables easy and precise coarse adjustment.
Serrated anvils 110x110 mm are supplied with 215-405-10, and 150x150 mm with 215-505-10 models.

Part Number
BSG-20X
BSG-25XSALE
BSG-30HXSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipEffective moving range
(mm)
Code No / Symbols / Part No Fine Movement Mechanism (Adjustment Range) Mounting Holes
(mm)

฿ 21,938.98

MEASURING TOOLS 1 Piece(s) Same day 0–250215-151-10Parallel Spring (1 mm)φ9.53, φ8 with Bushing

฿ 23,807.95

฿ 16,258.45

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 0~260215-153-10Parallel Spring (1 mm)φ9.53, φ8 with Bushing

฿ 29,475.63

฿ 20,128.91

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 0~275215-156-10Fine Movement Screwφ20, φ9.53 Bushing included, φ8 Bushing included

Loading...

  1. 1

Basic Information

Use Dial Gauge Stand Product Model Granite Comparator Stand Supplement explanation Perpendicularity of Mounting Hole against Upper Surface of Base: 0.2 / 100 mm or Less
Measurement Stand Stone Material