1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Regular Dial Gauge 2 Series, Long Stroke Type

Regular Dial Gauge 2 Series, Long Stroke Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,400.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product pictures are for reference only !!!!

Product Description

2 Series Regular Dial Gauge, Long Stroke Type

Features

●The outer frame and the odorant plate are integrally molded, so that water and oil do not enter from the front.

Usage

●For comparative measurement. Installation on jigs.

Specification

●Minimum Display(mm):0.010
●Graduation Specification:0-100
●Mount Shaft Diameter (mm):8
●Dial diameter: 57mm
Part Number
2050ASALE
2050ABSALE
2050S-19SALE
2050S-60SALE
2050SB-60SALE
2052SSALE
2052SBSALE
2052SB-19SALE
2320S-10SALE
2320SB-10SALE
2330S-10SALE
2330SB-10SALE
2952SSALE
2952SBSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Measuring Length (Adjustment Range)
(mm)
Scale type Waterproof Function Measuring Range
(mm)
Measuring force
(N)
Product Model Entire Measuring Range pointing error
(µm)
Shock Proof 2 needles inside D
(mm)
Protection level Error return
(µm)
A
(mm)
B
(mm)
C
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
Repeat Accuracy
(µm)
Error indication any 1/10 rotation
(µm)
Error indication any 1/2 rotation
(µm)
Error indication any 1 rotation
(µm)
Mass
(g)
Standard accessories Supplement explanation

฿ 2,783.33

฿ 1,965.03

SCALE DIAL GAUGE 1 Piece(s) 47 Day(s) 0~20Barrel scaleNot Included202.0 or LessBack Cover with Lug20NANA18.1----------461011149--

฿ 3,050.00

฿ 2,153.00

SCALE DIAL GAUGE 1 Piece(s) 14 Day(s) 0~20Barrel scaleNot Included202.0 or LessFlat Lid20NANA18.1----------461011140--

฿ 2,400.00

฿ 1,975.92

MEASURING TOOLS 1 Piece(s) 47 Day(s) 6 ~ 20Barrel scaleNot Included202.0 or LessBack Cover with Lug20AvailableNA17.7-538.875.2572016.929.8527.6481015149Limit Needle, Outer Frame ClampStem / Spindle: Stainless quenched steel, Bottom dead point damper, Jeweled

฿ 4,217.00

฿ 2,881.90

MTY MEASURING TOOLS 1 Piece(s) 14 Day(s) 6 ~ 20Barrel scaleIncluded202.5 or LessBack Cover with Lug20NANA17.7IP64538.887.2572012.346.4527.6481015155Limit Needle, Outer Frame ClampStem / Spindle: Stainless quenched steel

฿ 4,167.00

฿ 2,846.89

MTY MEASURING TOOLS 1 Piece(s) 45 Day(s) 6 ~ 20Barrel scaleIncluded202.5 or LessFlat Lid20NANA17.7IP64559.887.2572012.346.4527.6481015146Limit Needle, Outer Frame ClampStem / Spindle: Stainless quenched steel

฿ 3,760.00

฿ 2,575.98

MTY MEASURING TOOLS 1 Piece(s) 45 Day(s) 21 ~ 50Barrel scaleNot Included302.5 or LessBack Cover with Lug25NANA17.7-738.888.7572016.943.3527.65101215152Limit Needle, Outer Frame ClampStem / Spindle: Stainless quenched steel, Bottom dead point damper

฿ 3,950.00

฿ 2,693.90

MTY MEASURING TOOLS 1 Piece(s) 46 Day(s) 21 ~ 50Barrel scaleNot Included302.5 or LessFlat Lid25NANA17.7-738.888.7572016.943.3527.65101215143Limit Needle, Outer Frame ClampStem / Spindle: Stainless quenched steel, Bottom dead point damper

฿ 4,300.00

฿ 2,941.20

MTY MEASURING TOOLS 1 Piece(s) 45 Day(s) 21 ~ 50Barrel scaleNot Included302.5 or LessFlat Lid25AvailableNA17.7-738.888.7572016.943.3527.65101215143Limit Needle, Outer Frame ClampStem / Spindle: Stainless quenched steel, Bottom dead point damper, Jeweled

฿ 3,100.00

฿ 2,117.92

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 6 ~ 20Barrel scaleNot Included202.0 or LessBack Cover with Lug20NAAvailable17.7-538.875.2572016.929.8527.6481015150Limit Needle, Outer Frame ClampStem / Spindle: Stainless quenched steel, Bottom dead point damper, Jeweled

฿ 3,150.00

฿ 2,153.03

MTY MEASURING TOOLS 1 Piece(s) 50 Day(s) 6 ~ 20Barrel scaleNot Included202.0 or LessFlat Lid20NAAvailable17.7-538.875.2572016.929.8527.6481015141Limit Needle, Outer Frame ClampStem / Spindle: Stainless quenched steel, Bottom dead point damper, Jeweled

฿ 4,284.00

฿ 2,928.97

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 21 ~ 50Barrel scaleNot Included302.5 or LessBack Cover with Lug25NAAvailable17.7-738.888.7572016.943.3527.65101215153Limit Needle, Outer Frame ClampStem / Spindle: Stainless quenched steel, Bottom dead point damper, Jeweled

฿ 4,367.00

฿ 2,976.11

MTY MEASURING TOOLS 1 Piece(s) 50 Day(s) 21 ~ 50Barrel scaleNot Included302.5 or LessFlat Lid25NAAvailable17.7-738.888.7572016.943.3527.65101215144Limit Needle, Outer Frame ClampStem / Spindle: Stainless quenched steel, Bottom dead point damper, Jeweled

฿ 3,934.00

฿ 2,681.81

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 21 ~ 50Reverse ScaleNot Included302.5 or LessBack Cover with Lug25NANA17.7-738.888.7572016.943.3527.65101215152Limit Needle, Outer Frame ClampStem / Spindle: Stainless quenched steel, Bottom dead point damper

฿ 3,950.00

฿ 2,693.90

MTY MEASURING TOOLS 1 Piece(s) 50 Day(s) 21 ~ 50Reverse ScaleNot Included302.5 or LessFlat Lid25NANA17.7-738.888.7572016.943.3527.65101215143Limit Needle, Outer Frame ClampStem / Spindle: Stainless quenched steel, Bottom dead point damper

Loading...

  1. 1

Basic Information

Use Standard Type Display Method Dial Scale Interval / Minimum Display(mm) 0.01
With / Without measurement data output terminal Not Included Scale Specification ±0-100 Minute Hand 1 Rotation(mm) 1