1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Accessory Span

Accessory Span
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,442.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Auxiliary base to extend depth gauge base reference surfaces
· 3 types of span length available for depth gauge measurement range of 300 mm or less

Part Number
900370SALE
900371SALE
900372SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall length L
(mm)
A
(mm)
B
(mm)
n
(mm)

฿ 1,442.00

฿ 991.95

MEASURING TOOLS 1 Piece(s) 10 Day(s) 18070552

฿ 2,083.33

฿ 1,471.04

MEASURING TOOLS 1 Piece(s) 14 Day(s) 26035605

฿ 2,466.67

฿ 1,740.98

MEASURING TOOLS 1 Piece(s) 5 Day(s) 32070554

Loading...

  1. 1

Basic Information

Product Type Accessories Thickness(mm) 8 Material SUS420J 2