1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Vernier Caliper, 552 Series ABS Coolant Proof Carbon Caliper CFC-G Regular Type

Vernier Caliper, 552 Series ABS Coolant Proof Carbon Caliper CFC-G Regular Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 7,400.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Absolute digital calipers with an IP66 protection degree. Equipped with a measurement data output terminal, which can be used to configure a statistical process control system or measurement system.

Part Number
914053SALE
914054SALE
914055SALE
914057SALE
CFC-60GSALE
CFC-100GSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Special Calipers Shape Display Method Maximum Measuring Length (Adjustment Range
(mm)
Waterproof Function With / Without measurement data output terminal Depth Bar W / WO Solar Panel Measuring Range
(mm)
Product Model Usable main unit Code No / Symbols / Part No Instrument Error
(mm)
Minimum Display Value
(mm)
Mass
(g)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
J
(mm)
K
(mm)
Quantization Error Power Supply Maximum response speed Repeatability
(mm)
Protection Level Supplement Explanation Battery Life

฿ 7,400.73

฿ 5,224.18

MEASURING TOOLS 1 Piece(s) 5 Day(s) Parts / Accessories--------Clamp Box (1 Pair)For CFC-45G/45GC/60G/60GC---------------------

฿ 7,784.06

฿ 5,493.99

MEASURING TOOLS 1 Piece(s) 14 Day(s) Parts / Accessories--------Clamp Box (1 Pair)For CFC-100G/150G/200G---------------------

฿ 10,250.00

฿ 7,235.48

MEASURING TOOLS 1 Piece(s) 14 Day(s) Parts / Accessories--------Hole Pitch Jaws (1 Pair)For CFC-45G / 45GC / 60G / 60GC / 100G / 150G / 200G-±0.03-------------------

฿ 11,433.33

฿ 8,070.79

MEASURING TOOLS 1 Piece(s) 14 Day(s) Parts / Accessories--------Point / Inside Jaw (1 pair)For CFC-45G / 45GC / 60G / 60GC / 100G / 150G / 200G-±0.02-------------------

฿ 51,698.00

฿ 41,968.44

MTY MEASURING TOOLS 1 Piece(s) 19 Day(s) Special CalipersLong Jaw CalipersDigital501 ~ 700IncludedIncludedNot IncludedNot IncludedExterior: 0-600, Interior: 20-620--552-303-10±0.040.017907901001841.22591.835658R10Not including ±1 countSilver Oxide Button Cell Battery SR44 x 1 pcUnlimited0.01IP66Measuring Surface Material: Hardened Stainless Steel5000 Hours Continuous Operation

฿ 79,412.00

฿ 64,466.66

MTY MEASURING TOOLS 1 Piece(s) 10 Day(s) Special CalipersLong Jaw CalipersDigital1,001 ~IncludedIncludedNot IncludedNot IncludedExterior: 0-1,000, interior: 20-1,020--552-304-10±0.050.01176012301502462.832113.8451008R10Not including ±1 countSilver Oxide Button Cell Battery SR44 x 1 pcUnlimited0.01IP66Measuring Surface Material: Hardened Stainless Steel5000 Hours Continuous Operation

Loading...

  1. 1