1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Free Square without Scale

Free Square without Scale
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 397.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Angle can be adjusted freely.
· Includes set screws which allow it to be fixed at set angles.
[Applications]
· For setting, scribing, or copying the desired angle
· For mortise construction, inking, etc.

 
Part Number
62588
62596
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Length x Width x Thickness
(mm)
Mass
(g)

฿ 397.89

SWS SQUARE 1 Piece(s) 45 Day(s) 15cm180×14×5.5111

฿ 494.09

SWS SQUARE 1 Piece(s) 12 Day(s) 25cm250×19×5.5202

Loading...

  1. 1

Basic Information

Product Type Free Set Square Scale NA Material Stainless Steel