1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Instant Stop-Type Ruler

Instant Stop-Type Ruler
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 273.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features] Wide base for outstanding stability
· Very convenient for fixing skirting boards
[Applications]
· Used for verifying 45° and 90° angles
· Used for scribing material when making a 45° connection

 
Part Number
62112
62113
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaterial Overall length x Height x Thickness
(mm)
Mass
(g)

฿ 273.22

SWS SQUARE 1 Piece(s) 45 Day(s) Polycarbonate169×63×7344

฿ 547.02

SWS SQUARE 1 Piece(s) 1 Day(s) Aluminum168×63×7390

Loading...

  1. 1

Basic Information

Product Type Miter Rule Angle(°) 45/90 Scale Available
Tolerance for length ±0.2mm Angle Accuracy 45°/90°: 0.2 mm or less per 100 mm