1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Angle Scribing Square

Angle Scribing Square
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 355.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Used for 45° verification, line drawing, and scribing

 
Part Number
62060
62103
62162
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBase Length
(mm)
Scale Type Base Length x Width x Thickness
(mm)
Mass
(g)
Tolerance for length Angle Accuracy

฿ 399.13

SWS SQUARE 1 Piece(s) 45 Day(s) 115AvailableWith Scale115×15×5119±0.2mm45°: 0.1 mm or less per 100 mm

฿ 355.48

SWS HAND TOOL 1 Piece(s) 45 Day(s) 115NAStandard Type115×15×5119±0.2mm45°: 0.1 mm or less per 100 mm

฿ 870.97

SWS MEASURING TOOL 1 Piece(s) 12 Day(s) 116NAWide 40 mm With Base116×40×6251±0.3mm45°/90°: 0.2 mm or less per 100 mm

Loading...

  1. 1

Basic Information

Product Type Miter Rule Pole Length(mm) 172 Angle(°) 45
Material Stainless Steel Overall length x Height x Thickness(mm) 172×62×1.5