1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Complete Square

Complete Square
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 528.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Perfect set square for right angle checking on machined materials and products.
[Features]
· With square root scale to clarify timber dimensions. (Square-Root Scale at Back)
· Both front and back have metric scales. (Same-division scale for the front and back sides)
[Applications]
· To be used for right angle inspection or scribing.
· To be used for checking right angles for processing material or products by using the interior and exterior right angles.

 
Part Number
62006
62009
62014
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPole Length
(mm)
Type Pole Length x Width x Thickness
(mm)
Mass
(g)

฿ 563.44

SWS SQUARE 1 Piece(s) 1 Day(s) -17715 cm Square-Root Scale at the Back177×18×1.5114

฿ 528.00

SQUARE 1 Piece(s) Same day 1017715 cm Same Scale on Both Sides177×18×1.5114

฿ 562.82

SWS SQUARE 1 Piece(s) 19 Day(s) -16113 cm Square-Root Scale at the Back161×18×1.5110

Loading...

  1. 1

Basic Information

Product Type Square With Stand Angle(°) 90 Base Length(mm) 94
Scale Available Material Stainless Steel Base Length x Width x Thickness(mm) 94×18×8
Tolerance for length ±0.2mm Angle Accuracy 90°: 0.1 mm or less per 100 mm