1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital calipers solar panel

Digital calipers solar panel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,259.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Vernier calipers which reduce battery consumption with 2-way power source type (solar panels/lithium batteries) for various dimensional measurements.
[Features]
· Uses stainless steel jaw.
· Achieves high accuracy of ±0.03 mm.
· Solar panel is activated to reduce battery consumption when ambient illumination is 200 lx or more.
· With zero setting function to enable relative measurements and indirect measurements.
[Applications]
· Convenient for outer diameter measurement, inner diameter measurement, depth measurement, and step measurement.
· The minimum read value is 0.01 mm, ideal for extremely precise work.

Part Number
19983
19984
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Measurement Length (Range Selection
(mm)
Measuring Range
(mm)
Mass
(g)

฿ 2,259.50

SWS VERNIER CALIPERERS 1 Piece(s) 8 Day(s) 101 to 1500.01~150160

฿ 4,192.00

SWS VERNIER CALIPERERS 1 Piece(s) 4 Day(s) 151 to 2000.01~200187

Loading...

  1. 1

Basic Information

Type Standard caliper Display Method Digital Waterproof Function NA
Output terminal for measuring data: with or without NA With/Without Depth Bar Available Solar Panel Available
Calibration Compatible Product Instrumental Error(mm) ±0.03 Repeat accuracy(mm) 0.01
Operating Temperature(°C) 0–40 Storage Temperature(°C) -10 – 60 Storage Humidity 80% or less
Minimum Read Value(mm) 0.01 Material Main Body: Stainless Steel, LCD Unit: ABS Resin Power Supply Solar Panel/Lithium Battery CR2016 x 1 (Monitor Battery Included)
Battery life Approx. 1 year (used only with batteries)