1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Shrink Fit Holder, Slim Line, 2-Piece Type, Slim Line Collet, Model 12 (Slim Type) (Part Number)

Shrink Fit Holder, Slim Line, 2-Piece Type, Slim Line Collet, Model 12 (Slim Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,492.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A modular shrink-fit holder that can replace the base holder and shrink-fit collet.
[Features]
·Compact and easy to shrink fit
·Exchangeable, highly versatile and economical
·Various base holders are available including BT30, 40, 50 and other HSK

Part Number
CS12-4-35
CS12-4-80
CS12-6-35
CS12-6-55
CS12-8-55
CS12-10-55
CS12-12-55
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRetention possible blade diameter
(mm)
Holder Length L
(mm)
φD
(mm)
Rigidity Value S
(µm/kgf)
φC
(mm)
φC1
(mm)
M
(mm)
H
(mm)
Maximum tool insertion length h
(mm)
φD1
(mm)
φD2
(mm)
φD3
(mm)
H1
(mm)
H2
(mm)
N
(g·mm)

฿ 6,000.00

MST TWO PIECE SYSTEM 1 Piece(s) 12 Day(s) 43543.879.42212605----0.5

฿ 7,980.00

MST TWO PIECE SYSTEM 1 Piece(s) 20 Day(s) 480411.9714.16712105578.639.474.60.7

฿ 4,492.00

MST TWO PIECE SYSTEM 1 Piece(s) 15 Day(s) 63562.4911.4221860--7--0.5

฿ 5,903.00

MST TWO PIECE SYSTEM 1 Piece(s) 22 Day(s) 65564.9913.54218807-8.649.6-0.7

฿ 5,903.00

MST TWO PIECE SYSTEM 1 Piece(s) 22 Day(s) 85583.41115.5422580--8.6--0.7

฿ 6,488.00

MST TWO PIECE SYSTEM 1 Piece(s) 20 Day(s) 1055102.51317.5423060--10.6--0.9

฿ 6,488.00

MST TWO PIECE SYSTEM 1 Piece(s) 20 Day(s) 1255122.11519.5423060--12.6--1.1

Loading...

  1. 1

Basic Information

Product Classification Accessories Tool Type End Mill / Drill / Reamer Chuck Type Shrink Applicable
Nominal, Diameter CS12 L1(mm) 9.5 Mass(kg) 0.2
Thickness t(mm) 1.5