(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
Shrink Fit Holder, Slim Line, MONO Series (MONO 3°), HSK-E32 Type
MST CORPORATION
From: ฿ 11,092.00 |
---|
Days to Ship: 17 Day(s) |
Shrink Fit Holder, Slim Line Collet, Model 12 (Regular Flash Type) 2 Piece
MST CORPORATION
From: ฿ 4,625.00 |
---|
Days to Ship: 11 Day(s) |
Shrink Fit Holder, Slim Line, 2-Piece Type, Slim Line Collet, Model 12 (Slim Type)
MST CORPORATION
From: ฿ 4,492.00 |
---|
Days to Ship: 15 Day(s) |
Shrink Fit Holder, Slim Line, MONO Series (3°), No. BT50 Type
MST CORPORATION
From: ฿ 30,758.00 |
---|
Days to Ship: 16 Day(s) |
Accessory, Stopper Pliers for Shrink Fit Holders and Shrink Fit Devices
MST CORPORATION
From: ฿ 1,558.00 |
---|
Days to Ship: 20 Day(s) |
Shrink Fit Holder, Slim Line, Straight Arbor, Super Hard
MST CORPORATION
From: ฿ 18,475.00 |
---|
Days to Ship: 20 Day(s) |
Shrink Fit Holder, Slim Line, 2-Piece Type, Main Body, Model 12
MST CORPORATION
From: ฿ 12,125.00 |
---|
Days to Ship: 20 Day(s) |
ST-S Straight Shank Shrink-Fit Holder
MANYO TOOLS
From: ฿ 7,264.42 |
---|
Days to Ship: 9 Day(s) |
Brand |
---|
Product Series |
From |
Days to Ship |
Spindle types |
HSK type |
Tool Type |
Retainable blade diameter(mm) |
Product Category |
Applicable Manufacturing Machinery (main unit) |
Chuck Type |
Holder Length L(mm) |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MST CORPORATION | MST CORPORATION | MST CORPORATION | MST CORPORATION | MST CORPORATION | MST CORPORATION | MST CORPORATION | MANYO TOOLS |
Product Series | Shrink Fit Holder, Slim Line, MONO Series (MONO 3°), HSK-E32 Type | Shrink Fit Holder, Slim Line Collet, Model 12 (Regular Flash Type) 2 Piece | Shrink Fit Holder, Slim Line, 2-Piece Type, Slim Line Collet, Model 12 (Slim Type) | Shrink Fit Holder, Slim Line, MONO Series (3°), No. BT50 Type | Accessory, Stopper Pliers for Shrink Fit Holders and Shrink Fit Devices | Shrink Fit Holder, Slim Line, 2-Piece Type, Main Body, Model 12 | ||
From | ฿ 11,092.00 | ฿ 4,625.00 | ฿ 4,492.00 | ฿ 30,758.00 | ฿ 1,558.00 | ฿ 18,475.00 | ฿ 12,125.00 | ฿ 7,264.42 |
Days to Ship | 17 Day(s) | 11 Day(s) | 15 Day(s) | 16 Day(s) | 20 Day(s) | 20 Day(s) | 20 Day(s) | 9 Day(s) |
Spindle types | HSK-E | - | - | BT50 | - | - | BT30 / BT50 | - |
HSK type | 32 | - | - | - | - | - | - | - |
Tool Type | end mill / drill / Reamer | end mill / drill / Reamer | end mill / drill / Reamer | end mill / drill / Reamer | - | end mill / drill / Reamer | - | - |
Retainable blade diameter(mm) | 3 ~ 6 | 3 ~ 6 | 4 ~ 12 | 4 ~ 20 | - | 6 | - | - |
Product Category | Main Body | Attachments/Accessories | Attachments/Accessories | Main Body | Attachments/Accessories | Attachments/Accessories | Main Body | Attachments/Accessories |
Applicable Manufacturing Machinery (main unit) | Machining Centers | - | - | Machining Centers | - | - | Machining Centers | - |
Chuck Type | Shrink fit | Shrink fit | Shrink fit | Shrink fit | - | Shrink fit | - | Shrink fit |
Holder Length L(mm) | 50 ~ 70 | 35 ~ 55 | 35 ~ 80 | 225 ~ 285 | - | 175 | 35 ~ 105 | - |
Loading...
How can we improve?
How can we improve?