1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shrink Fit Holder, Slim Line, 2-Piece Type, Main Body, Model 12 (Part Number)

Shrink Fit Holder, Slim Line, 2-Piece Type, Main Body, Model 12
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 12,125.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Holder main body for attaching slim line collets.
[Features]
· Assembly is easy with a modular method.
· 4,000 combinations.

Part Number
BT30-SLK12-35-MAS1
BT50-SLK12-105FSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpindle Type Holder Length L
(mm)
Coolant hole Applicable standards φC
(mm)
L1
(mm)
L2
(mm)
φC1
(mm)
Mass
(kg)
Remark N
(g·mm)
External Dimensions Standard accessories

฿ 12,125.00

MST TWO PIECE SYSTEM 1 Piece(s) 20 Day(s) # BT3035-MAS1 (Pull) bolt3813--0.4Use a commercially available 14 mm single-headed wrench to tighten BT30.11Pull Stud

฿ 20,645.00

฿ 16,516.00

MST TWO PIECE SYSTEM 1 Piece(s) 22 Day(s) # BT50105Available-415512654.4-5.32-

Loading...

  1. 1

Basic Information

Product Classification Body Applicable Machine Tool (Body) Machining Center Holder model SLK