1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ruler Silver

Ruler Silver
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 99.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product is the main body only and does not come with a calibration certificate. The product with a calibration certificate will be model number "19014".

Product Description

Silver-coated ruler which suppresses surface reflection for easily readable scale.
[Features]
· JIS Class 1 with an extensive range of sizes (15 cm to 2 m are available).
· An etched and plated scale whose performance will not deteriorate over time, even when used under harsh conditions.
[Applications]
· Ideal for measuring length.

Part Number
13005
13013
13021
13048
13056
13064
13072
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Scale gradation of the lower level
(mm)
Scale gradation of the upper level
(mm)
JIS Length
(mm)
Thickness
(mm)
Width
(mm)
Trusco code Mass
(g)

฿ 99.00

STAINLESS STEEL RULE 1 Piece(s) Same day 1500.51JIS1 Grade1750.515-10

฿ 218.00

STAINLESS STEEL RULE 1 Piece(s) 1 Day(s) 3000.51JIS1 Grade335125-65

฿ 527.00

SWS STAINLESS STEEL RULE 1 Piece(s) 1 Day(s) 6000.51JIS1 Grade6401.230-180

฿ 1,095.00

STAINLESS STEEL RULE 1 Piece(s) Same day 10000.51JIS1 Grade10501.535-425

฿ 4,688.34

STAINLESS STEEL RULE 1 Piece(s) Same day 150010.5 up to 100 mm, Other: 1JIS1 Grade1565240421-9473950

฿ 7,608.00

STAINLESS STEEL RULE 1 Piece(s) 1 Day(s) 200010.5 up to 100 mm, Other: 1JIS1 Grade2065240-1250

฿ 12,276.00

STAINLESS STEEL RULE 1 Piece(s) 1 Day(s) 300010.5 up to 100 mm, Other: 1-3065340-2865

Loading...

  1. 1

Basic Information

Surface Finish Silver Material Stainless Steel Calibration Corresponds To