1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tape Measure GG EVO 25-Wide

Tape Measure GG EVO 25-Wide
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 864.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Newly designed short stroke stopper for improved operability.
· Elastomer damper with a new shock-resistant design.
· New case that realizes superb fitting.
· JIS Class 1 (metric scale only).
· Double-sided scale.
· Comes with belt clip.
· Includes a 455 mm pitch stud mark.
· Four-point rivet.

Part Number
GGEVO19-55S
GGEVO25-55
GGEVO25-55S
GGEVO25-75S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(m)
Tape Width
(mm)
Standard Maker model number Horizontal retention
(m)
JAN Code Trusco Code Tape material Tape Coating Spring material Hook protector Scale Specification Weight
(g)
Details Type

฿ 864.10

KDS GOOD GRIP EVOLUTION 1 Piece(s) 40 Day(s) 5.519--1.84954183158446475-6339Nylon Coat (SK Material)---For shaku/foot measurement-Durable claw

฿ 948.00

KDS CONVEX 1 Piece(s) 10 Day(s) 5.525JIS Class 1158453---SteelNylon CoatSteelProtector usedMeter336-

฿ 1,007.07

KDS GOOD GRIP EVOLUTION 1 Piece(s) 30 Day(s) 5.525--2.44954183158460475-6363Nylon Coat (SK Material)---Length-Durable claw

฿ 1,228.94

KDS GOOD GRIP EVOLUTION 1 Piece(s) 40 Day(s) 7.525--2.44954183158484475-6371Nylon Coat (SK Material)---For shaku/foot measurement-Durable claw

Loading...

  1. 1

Basic Information

Scale Indicator Both Sides Product Type Body