1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NX-45 Lead 45 End Mill

NX-45 Lead 45 End Mill
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,463.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The blade length is 5x the blade diameter and the torsion angle is 45°. Features excellent sharpness enabling deep side cutting

 
Part Number
NX45-0.5
NX45-0.6
NX45-0.7
NX45-0.8
NX45-0.9
NX45-1
NX45-1.1
NX45-1.2
NX45-1.3
NX45-1.4
NX45-1.5
NX45-1.6
NX45-1.7
NX45-1.8
NX45-1.9
NX45-2
NX45-2.1
NX45-2.2
NX45-2.3
NX45-2.4
NX45-2.5
NX45-2.6
NX45-2.7
NX45-2.8
NX45-2.9
NX45-3
NX45-3.1
NX45-3.2
NX45-3.3
NX45-3.4
NX45-3.5
NX45-3.6
NX45-3.7
NX45-3.8
NX45-3.9
NX45-4
NX45-4.1
NX45-4.2
NX45-4.3
NX45-4.4
NX45-4.5
NX45-4.6
NX45-4.7
NX45-4.8
NX45-4.9
NX45-5
NX45-5.1
NX45-5.2
NX45-5.3
NX45-5.4
NX45-5.5
NX45-5.6
NX45-5.7
NX45-5.8
NX45-5.9
NX45-6
NX45-6.1
NX45-6.2
NX45-6.3
NX45-6.4
NX45-6.5
NX45-6.6
NX45-6.9
NX45-7.1
NX45-7.2
NX45-7.3
NX45-7.4
NX45-7.5
NX45-7.6
NX45-7.7
NX45-7.8
NX45-7.9
NX45-8
NX45-8.1
NX45-8.2
NX45-8.3
NX45-8.5
NX45-8.6
NX45-8.7
NX45-8.8
NX45-8.9
NX45-9.1
NX45-9.2
NX45-9.3
NX45-9.4
NX45-9.5
NX45-9.6
NX45-9.7
NX45-9.8
NX45-9.9
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
(γ) Neck Angle
(°)
Manufacturer Code

฿ 4,497.88

END MILL_NX-45 1 Piece(s) 5 Day(s) 0.52.5440901-00045-00050

฿ 4,497.88

END MILL_NX-45 1 Piece(s) 5 Day(s) 0.63440901-00045-00060

฿ 4,082.38

END MILL_NX-45 1 Piece(s) 5 Day(s) 0.73.5440901-00045-00070

฿ 4,082.38

END MILL_NX-45 1 Piece(s) 5 Day(s) 0.84440901-00045-00080

฿ 4,082.38

END MILL_NX-45 1 Piece(s) 5 Day(s) 0.94.5440901-00045-00090

฿ 2,463.20

END MILL_NX-45 1 Piece(s) 19 Day(s) 15445901-00045-00100

฿ 3,922.57

END MILL_NX-45 1 Piece(s) 5 Day(s) 1.15.5450901-00045-00110

฿ 3,922.57

END MILL_NX-45 1 Piece(s) 5 Day(s) 1.26450901-00045-00120

฿ 3,922.57

END MILL_NX-45 1 Piece(s) 5 Day(s) 1.36.5450901-00045-00130

฿ 3,922.57

END MILL_NX-45 1 Piece(s) 5 Day(s) 1.47450901-00045-00140

฿ 2,657.91

END MILL_NX-45 1 Piece(s) 20 Day(s) 1.57.5450901-00045-00150

฿ 4,146.30

END MILL_NX-45 1 Piece(s) 5 Day(s) 1.68450901-00045-00160

฿ 4,146.30

END MILL_NX-45 1 Piece(s) 5 Day(s) 1.78.5450901-00045-00170

฿ 4,146.30

END MILL_NX-45 1 Piece(s) 5 Day(s) 1.89450901-00045-00180

฿ 4,146.30

END MILL_NX-45 1 Piece(s) 5 Day(s) 1.99.5450901-00045-00190

฿ 2,797.00

END MILL_NX-45 1 Piece(s) 19 Day(s) 210450901-00045-00200

฿ 4,338.07

END MILL_NX-45 1 Piece(s) 5 Day(s) 2.110.5450901-00045-00210

฿ 4,338.07

END MILL_NX-45 1 Piece(s) 5 Day(s) 2.211450901-00045-00220

฿ 4,338.07

END MILL_NX-45 1 Piece(s) 5 Day(s) 2.311.5450901-00045-00230

฿ 4,338.07

END MILL_NX-45 1 Piece(s) 5 Day(s) 2.412450901-00045-00240

฿ 3,075.16

END MILL_NX-45 1 Piece(s) 19 Day(s) 2.512.5450901-00045-00250

฿ 4,689.65

END MILL_NX-45 1 Piece(s) 5 Day(s) 2.613655901-00045-00260

฿ 4,689.65

END MILL_NX-45 1 Piece(s) 5 Day(s) 2.713.5655901-00045-00270

฿ 4,689.65

END MILL_NX-45 1 Piece(s) 5 Day(s) 2.814655901-00045-00280

฿ 4,689.65

END MILL_NX-45 1 Piece(s) 5 Day(s) 2.914.5655901-00045-00290

฿ 3,130.79

END MILL_NX-45 1 Piece(s) 19 Day(s) 315655901-00045-00300

฿ 4,945.34

END MILL_NX-45 1 Piece(s) 5 Day(s) 3.115.5660901-00045-00310

฿ 4,945.34

END MILL_NX-45 1 Piece(s) 5 Day(s) 3.216660901-00045-00320

฿ 4,945.34

END MILL_NX-45 1 Piece(s) 5 Day(s) 3.316.5660901-00045-00330

฿ 4,945.34

END MILL_NX-45 1 Piece(s) 5 Day(s) 3.417660901-00045-00340

฿ 4,945.34

END MILL_NX-45 1 Piece(s) 5 Day(s) 3.517.5660901-00045-00350

฿ 4,945.34

END MILL_NX-45 1 Piece(s) 5 Day(s) 3.618660901-00045-00360

฿ 4,945.34

END MILL_NX-45 1 Piece(s) 5 Day(s) 3.718.5660901-00045-00370

฿ 4,945.34

END MILL_NX-45 1 Piece(s) 5 Day(s) 3.819660901-00045-00380

฿ 4,945.34

END MILL_NX-45 1 Piece(s) 5 Day(s) 3.919.5660901-00045-00390

฿ 3,436.77

END MILL_NX-45 1 Piece(s) 19 Day(s) 420660901-00045-00400

฿ 5,169.07

END MILL_NX-45 1 Piece(s) 5 Day(s) 4.120.5665901-00045-00410

฿ 5,169.07

END MILL_NX-45 1 Piece(s) 5 Day(s) 4.221665901-00045-00420

฿ 5,169.07

END MILL_NX-45 1 Piece(s) 5 Day(s) 4.321.5665901-00045-00430

฿ 5,169.07

END MILL_NX-45 1 Piece(s) 5 Day(s) 4.422665901-00045-00440

฿ 5,169.07

END MILL_NX-45 1 Piece(s) 5 Day(s) 4.522.5665901-00045-00450

฿ 5,169.07

END MILL_NX-45 1 Piece(s) 5 Day(s) 4.623665901-00045-00460

฿ 5,169.07

END MILL_NX-45 1 Piece(s) 5 Day(s) 4.723.5665901-00045-00470

฿ 5,169.07

END MILL_NX-45 1 Piece(s) 5 Day(s) 4.824665901-00045-00480

฿ 5,169.07

END MILL_NX-45 1 Piece(s) 5 Day(s) 4.924.5665901-00045-00490

฿ 3,631.49

END MILL_NX-45 1 Piece(s) 19 Day(s) 525665901-00045-00500

฿ 5,456.73

END MILL_NX-45 1 Piece(s) 5 Day(s) 5.125.5675901-00045-00510

฿ 5,456.73

END MILL_NX-45 1 Piece(s) 5 Day(s) 5.226675901-00045-00520

฿ 5,456.73

END MILL_NX-45 1 Piece(s) 5 Day(s) 5.326.5675901-00045-00530

฿ 5,456.73

END MILL_NX-45 1 Piece(s) 5 Day(s) 5.427675901-00045-00540

฿ 5,456.73

END MILL_NX-45 1 Piece(s) 5 Day(s) 5.527.5675901-00045-00550

฿ 5,456.73

END MILL_NX-45 1 Piece(s) 5 Day(s) 5.628675901-00045-00560

฿ 5,456.73

END MILL_NX-45 1 Piece(s) 5 Day(s) 5.728.5675901-00045-00570

฿ 5,456.73

END MILL_NX-45 1 Piece(s) 5 Day(s) 5.829675901-00045-00580

฿ 5,456.73

END MILL_NX-45 1 Piece(s) 5 Day(s) 5.929.5675901-00045-00590

฿ 3,772.41

SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 630675-01-00045-00600

฿ 8,205.42

END MILL_NX-45 1 Piece(s) 5 Day(s) 6.130.5890901-00045-00610

฿ 8,205.42

END MILL_NX-45 1 Piece(s) 7 Day(s) 6.231890901-00045-00620

฿ 8,205.42

END MILL_NX-45 1 Piece(s) 5 Day(s) 6.331.5890901-00045-00630

฿ 8,205.42

END MILL_NX-45 1 Piece(s) 5 Day(s) 6.432890901-00045-00640

฿ 8,205.42

END MILL_NX-45 1 Piece(s) 5 Day(s) 6.532.5890901-00045-00650

฿ 8,205.42

END MILL_NX-45 1 Piece(s) 5 Day(s) 6.633890901-00045-00660

฿ 8,205.42

END MILL_NX-45 1 Piece(s) 7 Day(s) 6.934.5890901-00045-00690

฿ 8,205.42

END MILL_NX-45 1 Piece(s) 7 Day(s) 7.135.5890901-00045-00710

฿ 8,205.42

END MILL_NX-45 1 Piece(s) 7 Day(s) 7.236890901-00045-00720

฿ 8,205.42

END MILL_NX-45 1 Piece(s) 5 Day(s) 7.336.5890901-00045-00730

฿ 8,205.42

END MILL_NX-45 1 Piece(s) 7 Day(s) 7.437890901-00045-00740

฿ 8,205.42

END MILL_NX-45 1 Piece(s) 5 Day(s) 7.537.5890901-00045-00750

฿ 8,205.42

END MILL_NX-45 1 Piece(s) 5 Day(s) 7.638890901-00045-00760

฿ 8,205.42

END MILL_NX-45 1 Piece(s) 5 Day(s) 7.738.5890901-00045-00770

฿ 8,205.42

END MILL_NX-45 1 Piece(s) 5 Day(s) 7.839890901-00045-00780

฿ 8,205.42

END MILL_NX-45 1 Piece(s) 7 Day(s) 7.939.5890901-00045-00790

฿ 5,690.00

END MILL_NX-45 1 Piece(s) 15 Day(s) 840890-01-00045-00800

฿ 10,538.62

END MILL_NX-45 1 Piece(s) 7 Day(s) 8.140.510100901-00045-00810

฿ 10,538.62

END MILL_NX-45 1 Piece(s) 5 Day(s) 8.24110100901-00045-00820

฿ 10,538.62

END MILL_NX-45 1 Piece(s) 5 Day(s) 8.341.510100901-00045-00830

฿ 10,538.62

END MILL_NX-45 1 Piece(s) 5 Day(s) 8.542.510100901-00045-00850

฿ 10,538.62

END MILL_NX-45 1 Piece(s) 7 Day(s) 8.64310100901-00045-00860

฿ 10,538.62

END MILL_NX-45 1 Piece(s) 5 Day(s) 8.743.510100901-00045-00870

฿ 10,538.62

END MILL_NX-45 1 Piece(s) 5 Day(s) 8.84410100901-00045-00880

฿ 10,538.62

END MILL_NX-45 1 Piece(s) 5 Day(s) 8.944.510100901-00045-00890

฿ 10,538.62

END MILL_NX-45 1 Piece(s) 7 Day(s) 9.145.510100901-00045-00910

฿ 10,538.62

END MILL_NX-45 1 Piece(s) 7 Day(s) 9.24610100901-00045-00920

฿ 10,538.62

END MILL_NX-45 1 Piece(s) 7 Day(s) 9.346.510100901-00045-00930

฿ 10,538.62

END MILL_NX-45 1 Piece(s) 7 Day(s) 9.44710100901-00045-00940

฿ 10,538.62

END MILL_NX-45 1 Piece(s) 5 Day(s) 9.547.510100901-00045-00950

฿ 10,538.62

END MILL_NX-45 1 Piece(s) 7 Day(s) 9.64810100901-00045-00960

฿ 10,538.62

END MILL_NX-45 1 Piece(s) 7 Day(s) 9.748.510100901-00045-00970

฿ 10,538.62

END MILL_NX-45 1 Piece(s) 5 Day(s) 9.84910100901-00045-00980

฿ 10,538.62

END MILL_NX-45 1 Piece(s) 7 Day(s) 9.949.510100901-00045-00990

Loading...

Basic Information

work material General Steel / Heat-Treated Steel / Stainless Steel / Aluminum / Copper / Resin Number of flutes(sheet) 2 Type Square
Coating Non-Coated Machining Application Flat Surface / Side Surface / Groove / Inclined Cutting Blade tip shape With Lead
Torsion Angle (θ) Powerful Helix (45° to 60°) Flute Diameter Tolerance(mm) 0~-0.02