1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MS4EC, 3-Flute MSTAR End Mill for Automatic Lathe [Alteration Supported Product]

MS4EC, 3-Flute MSTAR End Mill for Automatic Lathe [Alteration Supported Product]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,153.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Notice] Alteration can be specified. Please select from the "standard / alteration category" of the refinement condition.

Two-flute end mill coated with WXL rigid lubricating coating. Proven cutting performance on not only steel but also copper alloys. Recommended for both wet and dry type milling.

 
Part Number
MS3ESD0300L35S04
MS3ESD0300L45S04
MS3ESD0350L35S04
MS3ESD0350L45S04
MS3ESD0400L35S04
MS3ESD0400L45S04
MS3ESD0500L35S05
MS3ESD0500L35S06
MS3ESD0500L45S06
MS3ESD0600L35S05
MS3ESD0600L35S06
MS3ESD0600L45S06
MS3ESD0700L35S07
MS3ESD0700L45S07
MS3ESD0800L35S07
MS3ESD0800L35S08
MS3ESD0800L45S07
MS3ESD0800L45S08
MS3ESD1000L35S07
MS3ESD1000L35S10
MS3ESD1000L45S07
MS3ESD1000L45S10
MS3ESD1200L35S10
MS3ESD1200L45S10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (DC)
(φ)
Blade length (APMX)
(mm)
Shank diameter (DCON)
(mm)
Overall Length (L)
(mm)

฿ 1,153.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 33435

฿ 1,153.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 33445

฿ 1,299.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 3.53.5435

฿ 1,299.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 3.53.5445

฿ 1,299.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 44435

฿ 1,299.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 44445

฿ 1,324.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 55535

฿ 1,324.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 55635

฿ 1,324.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 55645

฿ 1,621.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 66535

฿ 1,415.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 66635

฿ 1,415.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 66645

฿ 2,480.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 76735

฿ 2,480.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 77745

฿ 3,182.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 86735

฿ 2,764.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 86835

฿ 3,182.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 88745

฿ 2,764.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 20 Day(s) 88845

฿ 4,237.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 106735

฿ 3,690.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 1061035

฿ 4,237.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 1010745

฿ 3,690.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 10101045

฿ 5,331.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 1261035

฿ 5,331.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 12121045

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC65 / Stainless Steel / Cast Iron / Titanium Number of flutes(sheet) 3 Type Square
Coating TiAlN Machining Application Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting Blade tip shape Sharp Corner
Torsion Angle (θ) Standard Helix (30 to 40°) Flute Diameter Tolerance(mm) 0~-0.02