(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ideal for tapping in large amounts with high precision automatic machines, etc. in aluminum alloys, magnesium alloys, copper alloys, etc.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | Thread Length | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,540.00 ฿ 2,460.30 | CARBIDE TAP | 1 Piece(s) | Same day | M3 | 0.5 | 46 | RH5 | 19 | 4 | 11 | 8315055 | ||
฿ 3,739.00 | TAP | 1 Piece(s) | 5 Day(s) | M4 | 0.7 | 52 | RH6 | 21 | 5 | 13 | 8315061 | ||
฿ 3,941.00 | CARBIDE TAP | 1 Piece(s) | Available | Same day | M5 | 0.8 | 60 | RH6 | 24 | 5.5 | 16 | 8315067 | |
฿ 4,259.00 ฿ 2,959.15 | CARBIDE TAP | 1 Piece(s) | Same day | M6 | 1 | 62 | RH7 | 29 | 6 | 19 | 8315073 | ||
฿ 5,538.00 | CARBIDE TAP | 1 Piece(s) | Available | Same day | M8 | 1.25 | 70 | RH7 | - | 6.2 | 22 | 8315085 | |
฿ 7,612.00 | TAP | 1 Piece(s) | 5 Day(s) | M10 | 1.5 | 75 | RH7 | - | 7 | 24 | 8315097 | ||
฿ 7,516.00 | TAP | 1 Piece(s) | 91 Day(s) | M10 | 1.25 | 75 | RH7 | - | 7 | 24 | 8315103 | ||
฿ 9,864.00 | TAP | 1 Piece(s) | 91 Day(s) | M12 | 1.5 | 82 | RH7 | - | 8.5 | 29 | 8315121 | ||
฿ 9,864.00 | TAP | 1 Piece(s) | 91 Day(s) | M12 | 1.25 | 82 | RH7 | - | 8.5 | 29 | 8315127 | ||
฿ 9,864.00 | TAP | 1 Piece(s) | 91 Day(s) | M12 | 1.75 | 82 | RH8 | - | 8.5 | 29 | 8315115 |
Loading...
Thread Types | Meter | Number of Chamfered Threads | 2P | Tool Material Type | Carbide |
---|---|---|---|---|---|
Work Material | Low-Carbon Steel (C Content of 0.25% or Less) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC) | Tap Model | Rolled Tap | Bore Model | For Through Holes / For Blind Holes |
Coating Presence | None | Coating Type | Non-Coated | External center | NO |
How can we improve?
How can we improve?