1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Battery Type Micro Grinder (shaft diameter 2.34 mm)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 843.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Easy to use cordless battery type.
· With diamond bar enabling immediate use.
· Since it is powerful despite its small size, it is ideal for removing burrs or marks.
· Can be used without taking up much space.
· For light work for hobbies (cutting and drilling work of plastic, resin, etc).

Part Number
DIA-MGR-1
DIA-MGR-5
DIA-MGR-6
UKHD10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct Model Mounting Collet
(mm)
Accessories Product Model Diamond Part Maximum Diameter
(mm)
Length of Diamond Part Maximum Torque
(g·cm)
Power Chuck Rotational Speed
(min⁻¹)
Maximum Shaft Diameter x Total Length Mass
(g)

฿ 843.55

URW ELECTRIC TOOL 1 Piece(s) 6 Day(s) Related Products-Not IncludedDiamond bar1.28------

฿ 882.58

URW ELECTRIC TOOL 1 Piece(s) 3 Day(s) Related Products-Not IncludedDiamond bar1.8-------

฿ 882.58

ELECTRIC TOOL 1 Piece(s) Same day Related Products-Not IncludedDiamond bar1.2-------

฿ 1,354.84

ELECTRIC TOOL 1 Piece(s) Same day Body2.34-Grinder--60AA Batteries x 2 (Sold Separately)2.34 mm Dedicated10000φ32.8×L13070 (No Battery)

Loading...

  1. 1