(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Dial Indicators Series 2- Metric Standard Type
[FEATURES]
Series 2 dial indicators are Mitutoyo’s most popular, and have the widest application.
Standard 0.01 mm graduation dial gauges having an outer frame with an outside diameter of 57 mm. All types come with limit pins and an outer frame clamp as standard.
The outer clamp and lifting lever (optional) can be attached to either the right or left side. These parts can be easily installed and removed without tools.
Secured adhesion between the outer frame and crystal as well as the use of an O-ring ensure countermeasures against water and oil permeation via the front face.
The stem spindle is made of high-strength quench-hardened stainless steel which resists strenuous use.
A carbide contact point is used.
The grand gear uses stainless steel that is resistant to wear and deformation.
Application of a hard coating on the surface of the crystal makes the gauge highly scratch- and chemical-resistant.
[Usage]
· For comparative measurement. Installation on jigs.
[Specification]
· Measurement Range (mm): 0 to 10
· Minimum Display (mm): 0.010
· Graduation Specification: 0-100
· Mount Shaft Diameter (mm): 8
·Measuring Force (N): 2.5 or less
·Dial diameter: 57 mm
Part Number |
---|
2109S-70 |
2109SB-70 |
2110S-70 |
2110SB-70 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Scale type | Product Model | Scale Specification | B (mm) | G (mm) | Minute Hand 1 Rotation (mm) | Mass (g) | Supplement explanation |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,217.00 ฿ 3,252.99 | MEASURING TOOLS | 1 Piece(s) | Same day | Balance scale | Back Cover with Lug | 0-100-0 | 65.3 | 24.5 | 0.2 | 149 | Stem / Spindle: Stainless quenched steel, Jeweled | ||
฿ 4,217.00 ฿ 2,870.93 | MTY MEASURING TOOLS | 1 Piece(s) | 5 Day(s) | Balance scale | Flat Lid | 0-100-0 | 65.3 | 24.5 | 0.2 | 140 | Stem / Spindle: Stainless quenched steel, Jeweled | ||
฿ 4,734.00 ฿ 3,223.85 | MEASURING TOOLS | 1 Piece(s) | 47 Day(s) | Barrel scale | Back Cover with Lug | ±0-100 | 67.5 | 26.7 | 0.1 | 150 | Stem / Spindle: Stainless quenched steel, Scale division width, Jeweled | ||
฿ 4,785.83 ฿ 3,259.15 | MTY MEASURING TOOLS | 1 Piece(s) | 5 Day(s) | Barrel scale | Flat Lid | ±0-100 | 67.5 | 26.7 | 0.1 | 141 | Stem / Spindle: Stainless quenched steel, Scale division width, Jeweled |
Loading...
Use | Standard Type | Display Method | Dial | Maximum Measuring Length (Adjustment Range)(mm) | 0 ~ 1 |
---|---|---|---|---|---|
Scale Interval / Minimum Display(mm) | 0.001 | Waterproof Function | Included | With / Without measurement data output terminal | Not Included |
Measuring Range(mm) | 1(5) * () inner dimensions are for free strokes (includes measurement range) | Measuring force(N) | 2.0 or Less | Entire Measuring Range pointing error(µm) | 5 |
Shock Proof | Available | D(mm) | 17.7 | Protection level | IP64 |
Error return(µm) | 2 | A(mm) | 48.8 | C(mm) | 57 |
E(mm) | 20 | F(mm) | 12.3 | H(mm) | 52 |
I(mm) | 7.6 | Repeat Accuracy(µm) | 0.5 | Error indication any 1/10 rotation(µm) | 2 |
Error indication any 1/2 rotation(µm) | 3 | Error indication any 1 rotation(µm) | 4 | Standard accessories | Limit Needle, Outer Frame Clamp |
How can we improve?
How can we improve?