(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Insert for Outer Diameter TAC Turning Tool SNGD/SNGN/SNMN
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Available corners | work material | Breaker Use | Selfishly | Material Type | Grade Classification | Cutting Edge Length (ℓ) (mm) | Corner Radius (rε) (mm) | φd (mm) | Thickness s (mm) | CBN Length (mm) | No. of Units Ordered (Pcs) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | TGY TURNING TOOLS | 10 Piece(s) | Quote | 8 | Cast Iron | Medium Cutting | No Preferred Hand | FX105 | Ceramic | 12.7 | 1.2 | - | 7.94 | - | 10 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 10 Piece(s) | Quote | 8 | Cast Iron | Medium Cutting | No Preferred Hand | FX105 | Ceramic | 12.7 | 1.6 | - | 7.94 | - | 10 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 10 Piece(s) | Quote | 8 | High-Hardness Material | Medium Cutting | No Preferred Hand | LX11 | Ceramic | 9.525 | 0.8 | - | 3.18 | - | 10 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 10 Piece(s) | Quote | 8 | Cast Iron | Medium Cutting | No Preferred Hand | LX21 | Ceramic | 9.525 | 0.8 | - | 3.18 | - | 10 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 10 Piece(s) | Quote | 8 | High-Hardness Material | Medium Cutting | No Preferred Hand | LX11 | Ceramic | 12.7 | 0.4 | - | 3.18 | - | 10 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 10 Piece(s) | Quote | 8 | High-Hardness Material | Medium Cutting | No Preferred Hand | LX11 | Ceramic | 12.7 | 1.2 | - | 3.18 | - | 10 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 10 Piece(s) | Quote | 8 | High-Hardness Material | Medium Cutting | No Preferred Hand | LX11 | Ceramic | 12.7 | 0.4 | - | 4.76 | - | 10 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 10 Piece(s) | Quote | 8 | Cast Iron | Medium Cutting | No Preferred Hand | FX105 | Ceramic | 12.7 | 0.8 | - | 4.76 | - | 10 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 10 Piece(s) | Quote | 8 | High-Hardness Material | Medium Cutting | No Preferred Hand | LX11 | Ceramic | 12.7 | 0.8 | - | 4.76 | - | 10 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 10 Piece(s) | Quote | 8 | Cast Iron | Medium Cutting | No Preferred Hand | LX21 | Ceramic | 12.7 | 0.8 | - | 4.76 | - | 10 | ||
฿ 669.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | 8 | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Medium Cutting | No Preferred Hand | TH10 | Carbide | 12.7 | 0.8 | - | 4.76 | - | 10 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 10 Piece(s) | Quote | 8 | Cast Iron | Medium Cutting | No Preferred Hand | FX105 | Ceramic | 12.7 | 1.2 | - | 4.76 | - | 10 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 10 Piece(s) | Quote | 8 | High-Hardness Material | Medium Cutting | No Preferred Hand | LX11 | Ceramic | 12.7 | 1.2 | - | 4.76 | - | 10 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 10 Piece(s) | Quote | 8 | Cast Iron | Medium Cutting | No Preferred Hand | LX21 | Ceramic | 12.7 | 1.2 | - | 4.76 | - | 10 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | 1 | High-Hardness Material | - | - | BX360 | - | - | 1.2 | 12.7 | 4.76 | 4.1 | - | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 10 Piece(s) | Quote | 8 | Cast Iron | Medium Cutting | No Preferred Hand | FX105 | Ceramic | 12.7 | 1.6 | - | 4.76 | - | 10 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 10 Piece(s) | Quote | 8 | High-Hardness Material | Medium Cutting | No Preferred Hand | LX11 | Ceramic | 12.7 | 1.6 | - | 4.76 | - | 10 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 10 Piece(s) | Quote | 8 | Cast Iron | Medium Cutting | No Preferred Hand | LX21 | Ceramic | 12.7 | 1.6 | - | 4.76 | - | 10 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 10 Piece(s) | Quote | 8 | Cast Iron | Medium Cutting | No Preferred Hand | FX105 | Ceramic | 12.7 | 2 | - | 4.76 | - | 10 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 10 Piece(s) | Quote | 8 | Cast Iron | Medium Cutting | No Preferred Hand | LX21 | Ceramic | 12.7 | 2 | - | 4.76 | - | 10 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 10 Piece(s) | Quote | 8 | Cast Iron | Medium Cutting | No Preferred Hand | FX105 | Ceramic | 12.7 | 2.4 | - | 4.76 | - | 10 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 10 Piece(s) | Quote | 8 | High-Hardness Material | Medium Cutting | No Preferred Hand | LX11 | Ceramic | 12.7 | 0.8 | - | 7.94 | - | 10 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 10 Piece(s) | Quote | 8 | Cast Iron | Medium Cutting | No Preferred Hand | FX105 | Ceramic | 12.7 | 1.2 | - | 7.94 | - | 10 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 10 Piece(s) | Quote | 8 | High-Hardness Material | Medium Cutting | No Preferred Hand | LX11 | Ceramic | 12.7 | 1.2 | - | 7.94 | - | 10 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 10 Piece(s) | Quote | 8 | Cast Iron | Medium Cutting | No Preferred Hand | FX105 | Ceramic | 12.7 | 1.6 | - | 7.94 | - | 10 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 10 Piece(s) | Quote | 8 | High-Hardness Material | Medium Cutting | No Preferred Hand | LX11 | Ceramic | 12.7 | 1.6 | - | 7.94 | - | 10 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 10 Piece(s) | Quote | 8 | High-Hardness Material | Medium Cutting | No Preferred Hand | LX11 | Ceramic | 12.7 | 2 | - | 7.94 | - | 10 | ||
฿ 418.00 | TGY TURNING TOOLS | 10 Piece(s) | 20 Day(s) | 8 | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Medium Cutting | No Preferred Hand | TH10 | Carbide | 12.7 | 0.8 | - | 4.76 | - | 10 |
Loading...
Shape | S (Square) | Application | Outer Diameter / Inner Diameter | Rake angle | Negative |
---|
How can we improve?
How can we improve?