1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

C Type with Dimples for Ceramic Insert, Double-Clamp Type CVVNN

TGY MILLING HOLDERS

C Type with Dimples for Ceramic Insert, Double-Clamp Type CVVNN
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,292.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Negative for Outer Diameter and Profiling Milling

 
Part Number
CVVNN2525M1607-RD
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,292.00

TGY MILLING HOLDERS 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond) Application Major Diameter / Profile Clamp Shape Clamp On
Selfishly No Preferred Hand Applicable Chip Clearance Angle Negative Shank height(mm) 25
Shank width(mm) 25 Size L1(mm) 150 Size L2(mm) 46
Size h1(mm) 25 Dimension f(mm) 12.5 Reference Corner rε(mm) 1.2
Usable Insert VNGD160712 Usable Insert Publishing Page 4-38 Recommended Tightening Torque(N・m) 4.0 N・m

Please check the type/dimensions/specifications of the part CVVNN2525M1607-RD in the C Type with Dimples for Ceramic Insert, Double-Clamp Type CVVNN series.