1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital 3-Point Micrometer

Digital 3-Point Micrometer
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 22,672.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Inside diameter measurement instrument that allows high-precision measurement for three-point inside diameter measurement.
[Features]
· Immediate use is possible with standardly equipped ring gauge for zero point adjustment.
· The digital display is easy to see.
· With constant pressure device for minimum individual variability.
· Allows measurement almost to the bottom of blind holes.
· With reference ring gauge; measurement surface has carbide tip.
· Equipped with auto display off function. (Approximately 5 minutes)
[Applications]
· Three gauge heads can be used for precision measurement of the internal diameter.

 
Part Number
MCD3385-0608HT
MCD3385-1012HT
MCD3385-2025HT
MCD3385-7588HT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Mass
(g)
Maximum Permissible Error
(µm)
A
(mm)
B
(mm)
D
(mm)

฿ 22,672.67

NGS MICROMETER 1 Piece(s) 45 Day(s) 6–818042 or less85100

฿ 22,986.26

NGS MICROMETER 1 Piece(s) 45 Day(s) 10–1218042 or less85100

฿ 24,558.09

NGS MICROMETER 1 Piece(s) 45 Day(s) 20–2530041 or Less105150

฿ 35,011.04

NGS MICROMETER 1 Piece(s) 45 Day(s) 75~8899051 or Less127150

Loading...

  1. 1

Basic Information

Minimum Display Value(mm) 0.001 C(mm) 43