1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini Magnetic Base MB-7

MAGNET TOOLS

Mini Magnetic Base MB-7
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,722.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Incredibly convenient magnet stand that can lock everything with one knob and be directly attached to narrow locations and machines.
[Features]
· With mechanical lock knob operation, 3 joints can be tightened at the same time.
· Magnets can be turned On/Off and attached/detached with lever operation.
[Applications]
· Used as a measuring holding tool for dial gauges / dial indicators (lever type).

 
Part Number
MB-7
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,722.05

MAGNET TOOLS 1 Piece(s) 15 Day(s)

Loading...

  1. 1

Basic Information

Product Model Magnet Stand (Support Post Type) Size Small size Adsorption Force(N) 250
Stem Attachment φ6、φ8 With / Without dovetail Included Metal Fitting Mounting Screws M5×0.8
Base dimension (Width)(mm) 30 Base dimension (Depth)(mm) 35 Base Dimension (Height)(mm) 35
Magnetic force ON/OFF switch lever(Yes / No) Available Fine Adjustment Knob(Yes / No) NA Material Ferrite Magnet

Please check the type/dimensions/specifications of the part MB-7 in the Mini Magnetic Base MB-7 series.