1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Protractor No. 19 2 Pole

ANGLE

Protractor No. 19 2 Pole
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,078.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

2-rod type protractor which can measure acute angles (angles of 90° or less).
[Features]
· 2-piece rod type that can measure acute angle θ° (10°or more) in 1° increments in addition to normal angle measurements.
· A goniometer with a silver finish (hard chrome plating) to make the scale easy to read.
· Maximum Measurement Angle: 180°
[Applications]
· Used for angle measurement.

What is protractor

It is combined semicircular protractor and pole, which can be used to measure
angles easily. The main purpose is to be used as angle measurement for metal
processing, scriber and welding working.


Types

Two type: with 1 pole or 2 poles
*There are also other types where the pole is fixed or with graduation on the pole.
*The smallest graduation is 1 degree or 0.5 degree.

Instructions for use

  • One pole
    For graduation interpretation, hold onto the measuring object with semicircular protractor and pole
  • Two poles
    Other than one pole, can use two poles for graduation interpretation. The shape that's not available
    in one pole for measuring can be found in two poles.
Part Number
PRT-19SW
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,078.95

ANGLE 1 Piece(s) 12 Day(s) 10

Loading...

  1. 1
 

Basic Information

Product Type Protractor (Indexer) Measuring Range 0 ~ 180° Minimum Display(°) 1
Pole Type 2-Pole Diameter(mm) 90 Total Pole Length(mm) 204
Display(Digital / Analog) Analog Thickness(mm) 1.2 Material Stainless Steel
Surface Finishing(Silver / Stainless Steel) Silver Specification Description Accuracy: ±20'

Please check the type/dimensions/specifications of the part PRT-19SW in the Protractor No. 19 2 Pole series.