(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Microscope convenient for continuous inspection of parts with the same size and shape.
[Features]
· A turret type, variable-magnification, binocular stereomicroscope.
· Comes with fluorescent lamp ring epi-illumination device.
[Applications]
· Ideal for continuously inspecting parts with the same size and shape.
Product Model | Stereomicroscope | Total Magnification(x) | 10 / 30 | Objective Lens(Times) | 1× ・ 3× |
---|---|---|---|---|---|
Eyepiece | WF10 x (Field Number 20 mm) | Working Distance(mm) | 100 | Focus Adjustment | Lens barrel vertical motion |
Eye-width Adjustment Range(mm) | 55~75 | Eyepiece Inclination Angle(Degree) | 45 | Diopter Adjustment Range | ±5 diopter |
Stand | Pole Stand Method | Lighting | Ring Lighting Device 17 W Fluorescent Lamp | Base Size(mm) | 255×200×25 |
Mass(g) | 3600 |
Please check the type/dimensions/specifications of the part XTDB-SP2N in the Stereomicroscope, Turret Variable Magnification Type series.
How can we improve?
How can we improve?