(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Precision Bit, for Delvo, D71 Flat Shaft Diameter 4.0

Precision Bit, for Delvo, D71 Flat Shaft Diameter 4.0

You can add up to 6 items to the comparison list.

Loading...

Specifications of D7140544

  • Tip Type
    Flathead (-)
  • shank diameter(mm)
    4
  • Overall Length(mm)
    44
  • Single Product Set Product
    Single Item
  • Tip size / flathead (-) blade width (mm)
    4
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Tip size / flathead (-) blade thickness (mm)
    0.5
  • Shaft Diameter (d2)(mm)
    4.0
  • Shaft Diameter (d1)(mm)
    -
  • JAN Code
    4907587333155
Part Number
D7140544
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 69.41

DRIVER BIT 10 Piece(s) 1 Day(s)

Basic Specifications

  • Tip Type
    Flathead (-)
  • shank diameter(mm)
    4
  • Overall Length(mm)
    44
  • Single Product Set Product
    Single Item
  • Tip size / flathead (-) blade width (mm)
    4
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Tip size / flathead (-) blade thickness (mm)
    0.5
  • Shaft Diameter (d2)(mm)
    4.0
  • Shaft Diameter (d1)(mm)
    -
  • JAN Code
    4907587333155

Product Description

High precision bits support screw tightening in compact and precision fields, such as computer and office automation equipment, sound equipment, VTR, and optical equipment.

Specifications of D7140544

  • Tip Type
    Flathead (-)
  • shank diameter(mm)
    4
  • Overall Length(mm)
    44
  • Single Product Set Product
    Single Item
  • Tip size / flathead (-) blade width (mm)
    4
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Tip size / flathead (-) blade thickness (mm)
    0.5
  • Shaft Diameter (d2)(mm)
    4.0
  • Shaft Diameter (d1)(mm)
    -
  • JAN Code
    4907587333155
Part Number
D7140544
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 69.41

DRIVER BIT 10 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1